(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Pail BT-20

Stainless Steel Pail BT-20

Standard Unit Price:
3,041,354 IDR
Days to Ship :
16 Day(s) or more

[Features]
· Pail benefiting from the excellent corrosion resistance and chemical resistance of stainless steel.
[Applications]
· Corrosion-resistant container for valuable medicines, perfumes and chemicals that are sensitive to extraneous odors.

(i)Caution

  • Store indoors. This product is essentially a container for solids.

Basic Specifications

  • Capacity (L)
    20
  • Material
    Metal
  • Color
    Metallic color
  • Inner Diameter(mm)
    286
  • Height(mm)
    367
  • Body / Option
    Main Body
  • Trusco Code
    460-1513
  • Mass(kg)
    1.86
  • Details Material
    Stainless Steel (SUS304)
  • Top Board Shape
    Open Band Type
  • Loading Capacity(kg)
    Approx. 200
  • Wire Strength(N)
    Approximately 600
  • Plate Thickness(mm)
    0.4
  • Amount Of Content
    1 Can
Part Number
Amount Of Content

Refine by

  • 1 Can
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
1 Can
16 Day(s) or more
3,041,354 IDR

Part Number : 98411-10
Days to Ship 16 Day(s) or more
Standard Unit Price 3,041,354 IDR
Quantity 1 Can

Specificationtitle

  • Capacity (L)
    20
  • Material
    Metal
  • Color
    Metallic color
  • Inner Diameter(mm)
    286
  • Height(mm)
    367
  • Body / Option
    Main Body
  • Trusco Code
    460-1513
  • Mass(kg)
    1.86
  • Details Material
    Stainless Steel (SUS304)
  • Top Board Shape
    Open Band Type
  • Loading Capacity(kg)
    Approx. 200
  • Wire Strength(N)
    Approximately 600
  • Plate Thickness(mm)
    0.4