(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hydraulic Pump Air (Single Acting)

Hydraulic Pump Air (Single Acting)

Standard Unit Price:
20,690,000 IDR
Days to Ship :
Quote

[Features]
· Continuously generates a high hydraulic pressure of 70 MPa. Increases pressure to a high ratio using air.
· Air‑driven type. Usable in places where there is a risk of igniting organic solvents, chemicals, etc.

Basic Specifications

  • Product Model
    Pump
  • Trusco Code
    455-0064
  • Mass(kg)
    8.2
  • Adaptable Cylinder
    Single Acting Type
  • Input Air Pressure Strength(MPa)
    0.3~0.7
  • Oil Re-server(L)
    Effective 2.1
  • Internal Relief Pressure Strength Setting(MPa)
    70
  • Operating Noise(dBA)
    90
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
20,690,000 IDR

Part Number : PATG1102N
Days to Ship Quote
Standard Unit Price 20,690,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Pump
  • Trusco Code
    455-0064
  • Mass(kg)
    8.2
  • Adaptable Cylinder
    Single Acting Type
  • Input Air Pressure Strength(MPa)
    0.3~0.7
  • Oil Re-server(L)
    Effective 2.1
  • Internal Relief Pressure Strength Setting(MPa)
    70
  • Operating Noise(dBA)
    90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)