(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Light Pallet, Steel, Single Sided, Four-Way Insertion

Light Pallet, Steel, Single Sided, Four-Way Insertion

Standard Unit Price:
3,022,462 IDR
Days to Ship :
Quote

[Features]
·Ultra lightweight and durable. (Integrated welded structure)
·No scraps or fragments are generated, reducing the risk of foreign matter contamination.
·Excellent recyclability.
·No fumigation or heat treatment is required.
·It does not contain moisture and is effective against condensation.
[Applications]
·For one-way export.
·For transportation within the premises.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Galvanized Steel Plate SGC570 (JIS Standard Finished Sheet Steel)
  • Maximum Static Load (kg)
    1000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    500
  • Height / Thickness (mm)
    110
  • Insertion Dimensions (Frontage) Width(mm)
    422.5
  • Insertion Dimensions (Frontage) - Height(mm)
    100
  • Insertion Dimensions (Deep Side) Width(mm)
    265
  • Insertion Dimensions (Deep Side) - Height(mm)
    80
  • Center Block Width(mm)
    85
  • Trusco Code
    282-7522
  • Mass(kg)
    9.9
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
3,022,462 IDR

Part Number : SPTN7031211
Days to Ship Quote
Standard Unit Price 3,022,462 IDR
Quantity 1 pc.

Specificationtitle

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Galvanized Steel Plate SGC570 (JIS Standard Finished Sheet Steel)
  • Maximum Static Load (kg)
    1000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    500
  • Height / Thickness (mm)
    110
  • Insertion Dimensions (Frontage) Width(mm)
    422.5
  • Insertion Dimensions (Frontage) - Height(mm)
    100
  • Insertion Dimensions (Deep Side) Width(mm)
    265
  • Insertion Dimensions (Deep Side) - Height(mm)
    80
  • Center Block Width(mm)
    85
  • Trusco Code
    282-7522
  • Mass(kg)
    9.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Super lightweight.(integrated welding structure)
●Excellent in recyclability.
●Fumigation/heat treatment is unnecessary.
●It does not contain water, it is effective for dew condensation prevention.

Usage

●For exporting one way.
●For transportation on campus.

Specification

●Max Dynamic Load(kg):500
●Max Static Load(kg):1000
●W x D x H(mm):1100 x 1100 x 110
●Socket Dimension(width side) W x H(mm):422.5 x 100
●Socket Dimension(depth side) W x H(mm):265 x 80
●Center Girth Width(mm):85
●Single-sided Four-way Insertion
●Compatible Equipment: Hand Pallet Truck/Forklift

Materials

●Galvanized Steel Plate
●SGC570(JIS standard treated steel plate)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)