(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
General Purpose Box Carrier, Optional Caster

General Purpose Box Carrier, Optional Caster

Standard Unit Price:
1,121,571 IDR
Days to Ship :
12 Day(s)

Optional caster for the Kanazawa Corporation Universal Box Carrier (SAX 45 series).

Basic Specifications

  • Product Model
    Trash Can
  • Dust Wagon
    Dust Wagon Frame
  • Caster Diameter(mm)
    50
  • Body / Option
    Option
  • JAN Code
    4546678000776
  • Trusco Code
    303-0687
  • Mass(g)
    50 (1 set)
  • Notes
    An optional caster for the "Universal Box Carry"
  • Main Body Type
    SAX45R・SAX45B・SAX45Y・SAX45G・SAX45C・SAX45H・SAX45W
  • Inner capacity
    1 Set (4 pcs)
Part Number
Inner capacity

Refine by

  • 1 Set (4 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (4 pcs)
12 Day(s)
1,121,571 IDR

Part Number : VC50SG
Days to Ship 12 Day(s)
Standard Unit Price 1,121,571 IDR
Quantity 1 Set (4 pcs)

Specificationtitle

  • Product Model
    Trash Can
  • Dust Wagon
    Dust Wagon Frame
  • Caster Diameter(mm)
    50
  • Body / Option
    Option
  • JAN Code
    4546678000776
  • Trusco Code
    303-0687
  • Mass(g)
    50 (1 set)
  • Notes
    An optional caster for the "Universal Box Carry"
  • Main Body Type
    SAX45R・SAX45B・SAX45Y・SAX45G・SAX45C・SAX45H・SAX45W

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)