(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Instapak Quick® RT _Instapak Kit

Instapak Quick® RT _Instapak Kit

Standard Unit Price:
2,813,847 IDR
Days to Ship :
Quote

[Features]
· This simple packing product does not require the use of a dispenser (foaming machine).
· Can be used for any packed item, regardless of shape, size or weight.
[Applications]
· Shipment and packaging of prototypes and repaired goods.
· Postal packages.
· Removals and warehousing.
· Guaranteed goods / repaired goods.
· Packaging and shipping.

Basic Specifications

  • Product Model
    Foam Buffer Material
  • Kit Specification
    Instapak RT #10, #20, #40, #60, #80 (3 of each)
  • Trusco Code
    459-5718
  • Mass(kg/box)
    3.34
  • Accessories
    Safety Protection Glasses (1 pc), Guidebook Use DVD (English)
  • Amount Of Content
    1 Set (Instapack RT #10, #20, #40, #60, and #80 [3 of Each]), Safety Glasses x 1, Instructional DVD [English])
Part Number
Amount Of Content

Refine by

  • 1 Set (Instapack RT #10, #20, #40, #60, and #80 [3 of Each]), Safety Glasses x 1, Instructional DVD [English])
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Instapack RT #10, #20, #40, #60, and #80 [3 of Each]), Safety Glasses x 1, Instructional DVD [English])
Quote
2,813,847 IDR

Part Number : IQHRT00-KIT
Days to Ship Quote
Standard Unit Price 2,813,847 IDR
Quantity 1 Set (Instapack RT #10, #20, #40, #60, and #80 [3 of Each]), Safety Glasses x 1, Instructional DVD [English])

Specificationtitle

  • Product Model
    Foam Buffer Material
  • Kit Specification
    Instapak RT #10, #20, #40, #60, #80 (3 of each)
  • Trusco Code
    459-5718
  • Mass(kg/box)
    3.34
  • Accessories
    Safety Protection Glasses (1 pc), Guidebook Use DVD (English)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)