(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Display Tape "Caralyan Label"

Click this image to zoom it.

Move the mouse over the image to zoom

Display Tape "Caralyan Label"

Standard Unit Price:
138,286 IDR
Days to Ship :
12 Day(s)

[Features]
· Employs a special base material that can easily be cut straight without the use of a cutter.
· A special PE treatment has been applied to the surface of the product, providing excellent water resistance and chemical resistance.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Adhesiveness(N/mm)
    6.3/10
  • Color Details
    Red/White
  • Mass(g)
    169
  • Features
    The special base materials enable simple, completely straight cutting without a cutter. Special PE processing applied to the surface enables excellent water and chemical resistance.
  • Base Material
    Kraft Paper + Polyethylene (PE) Film
  • Adhesive Agent Material
    Rubber-Based
  • Specifications
    1 Roll 250 Sheets
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Display Content

Refine by

  • Delivery Form Enclosed
  • FRAGILE
  • Glass Handle with Care
  • Handling precautions
  • Precision Machine Handle with Care
  • Clear
JAN Code

Refine by

  • 4904861314930
  • 4904861314947
  • 4904861314954
  • 4904861336208
  • 4904861336215
  • Clear
Trusco Code

Refine by

  • 290-9901
  • 290-9898
  • 290-9880
  • 290-9871
  • 290-9863
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Handling precautions
4904861314930
290-9863
12 Day(s)
138,286 IDR

Part Number : 595CLABEL-1
Days to Ship 12 Day(s)
Standard Unit Price 138,286 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Display Content
    Handling precautions
  • Adhesiveness(N/mm)
    6.3/10
  • Color Details
    Red/White
  • JAN Code
    4904861314930
  • Trusco Code
    290-9863
  • Mass(g)
    169
  • Features
    The special base materials enable simple, completely straight cutting without a cutter. Special PE processing applied to the surface enables excellent water and chemical resistance.
  • Base Material
    Kraft Paper + Polyethylene (PE) Film
  • Adhesive Agent Material
    Rubber-Based
  • Specifications
    1 Roll 250 Sheets
1 Roll
Delivery Form Enclosed
4904861314947
290-9871
12 Day(s)
138,286 IDR

Part Number : 595CLABEL-2
Days to Ship 12 Day(s)
Standard Unit Price 138,286 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Display Content
    Delivery Form Enclosed
  • Adhesiveness(N/mm)
    6.3/10
  • Color Details
    Red/White
  • JAN Code
    4904861314947
  • Trusco Code
    290-9871
  • Mass(g)
    169
  • Features
    The special base materials enable simple, completely straight cutting without a cutter. Special PE processing applied to the surface enables excellent water and chemical resistance.
  • Base Material
    Kraft Paper + Polyethylene (PE) Film
  • Adhesive Agent Material
    Rubber-Based
  • Specifications
    1 Roll 250 Sheets
1 Roll
Glass Handle with Care
4904861336208
290-9880
12 Day(s)
138,286 IDR

Part Number : 595CLABEL-3
Days to Ship 12 Day(s)
Standard Unit Price 138,286 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Display Content
    Glass Handle with Care
  • Adhesiveness(N/mm)
    6.3/10
  • Color Details
    Red/White
  • JAN Code
    4904861336208
  • Trusco Code
    290-9880
  • Mass(g)
    169
  • Features
    The special base materials enable simple, completely straight cutting without a cutter. Special PE processing applied to the surface enables excellent water and chemical resistance.
  • Base Material
    Kraft Paper + Polyethylene (PE) Film
  • Adhesive Agent Material
    Rubber-Based
  • Specifications
    1 Roll 250 Sheets
1 Roll
Precision Machine Handle with Care
4904861336215
290-9898
12 Day(s)
138,286 IDR

Part Number : 595CLABEL-4
Days to Ship 12 Day(s)
Standard Unit Price 138,286 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Display Content
    Precision Machine Handle with Care
  • Adhesiveness(N/mm)
    6.3/10
  • Color Details
    Red/White
  • JAN Code
    4904861336215
  • Trusco Code
    290-9898
  • Mass(g)
    169
  • Features
    The special base materials enable simple, completely straight cutting without a cutter. Special PE processing applied to the surface enables excellent water and chemical resistance.
  • Base Material
    Kraft Paper + Polyethylene (PE) Film
  • Adhesive Agent Material
    Rubber-Based
  • Specifications
    1 Roll 250 Sheets
1 Roll
FRAGILE
4904861314954
290-9901
12 Day(s)
138,286 IDR

Part Number : 595CLABEL-5
Days to Ship 12 Day(s)
Standard Unit Price 138,286 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Display Content
    FRAGILE
  • Adhesiveness(N/mm)
    6.3/10
  • Color Details
    Red/White
  • JAN Code
    4904861314954
  • Trusco Code
    290-9901
  • Mass(g)
    169
  • Features
    The special base materials enable simple, completely straight cutting without a cutter. Special PE processing applied to the surface enables excellent water and chemical resistance.
  • Base Material
    Kraft Paper + Polyethylene (PE) Film
  • Adhesive Agent Material
    Rubber-Based
  • Specifications
    1 Roll 250 Sheets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it uses special base material, can easily be cut straight without a cutter.

Specification

●W x L(mm x m):50 x 25
●Viscosity: 3.5N/10mm
●1 Roll: 250 Sheet

Materials

●Base Material: Craft Paper + Polyethylene(PE) Film 
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)