(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Roof Fan

Click this image to zoom it.

Move the mouse over the image to zoom

Roof Fan

Standard Unit Price:
20,670,770 IDR-
Days to Ship :
Quote

[Features]
· Cool air supply + optimal exhaust achieves "cool ventilation."
· High-efficiency motor specification is also available. (RF-20 / 24 / 30 / 36H)

Basic Specifications

  • Product Type
    Ventilation Fan
  • Power Supply(V)
    Three-phase 200
  • Features
    Cool ventilation is achieved with cool air supply x optimum exhaust.
  • Specifications
    Standard Type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Output(W)

Refine by

  • 60
  • 250
  • 400
  • Clear
Blade Diameter(cm)

Refine by

  • 30
  • 40
  • 50
  • Clear
Electric Motor Pole Count (P)(P)

Refine by

  • 4
  • 6
  • Clear
Operation Sound (50/60 Hz)(dB(A))

Refine by

  • 52/54
  • 58/62
  • 60/65
  • Clear
Blade Numbers(Sheets)

Refine by

  • 3
  • 4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
60
30
4
52/54
3
Quote
20,670,770 IDR

Part Number : RF-12H200V
Days to Ship Quote
Standard Unit Price 20,670,770 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Ventilation Fan
  • Power Supply(V)
    Three-phase 200
  • Output(W)
    60
  • Blade Diameter(cm)
    30
  • Electric Motor Pole Count (P)(P)
    4
  • Operation Sound (50/60 Hz)(dB(A))
    52/54
  • Blade Numbers(Sheets)
    3
  • Air Volume (50/60 Hz)(m3/min)
    27/32
  • Trusco Code
    457-6462
  • Mass(g)
    35000
  • Features
    Cool ventilation is achieved with cool air supply x optimum exhaust.
  • Specifications
    Standard Type
1 unit
250
40
4
58/62
4
Quote
28,879,317 IDR

Part Number : RF-16H200V
Days to Ship Quote
Standard Unit Price 28,879,317 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Ventilation Fan
  • Power Supply(V)
    Three-phase 200
  • Output(W)
    250
  • Blade Diameter(cm)
    40
  • Electric Motor Pole Count (P)(P)
    4
  • Operation Sound (50/60 Hz)(dB(A))
    58/62
  • Blade Numbers(Sheets)
    4
  • Air Volume (50/60 Hz)(m3/min)
    63/72
  • Trusco Code
    457-6471
  • Mass(g)
    55000
  • Features
    Cool ventilation is achieved with cool air supply x optimum exhaust.
  • Specifications
    Standard Type
1 unit
400
50
6
60/65
4
Quote
41,743,933 IDR

Part Number : RF-20H
Days to Ship Quote
Standard Unit Price 41,743,933 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Ventilation Fan
  • Power Supply(V)
    Three-phase 200
  • Output(W)
    400
  • Blade Diameter(cm)
    50
  • Electric Motor Pole Count (P)(P)
    6
  • Operation Sound (50/60 Hz)(dB(A))
    60/65
  • Blade Numbers(Sheets)
    4
  • Air Volume (50/60 Hz)(m3/min)
    111/124
  • Trusco Code
    457-6489
  • Mass(g)
    85000
  • Features
    Cool ventilation is achieved with cool air supply x optimum exhaust.
  • Specifications
    Standard Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)