(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fastener Magic Door for Protective Sheet

Fastener Magic Door for Protective Sheet

Standard Unit Price:
435,385 IDR
Days to Ship :
12 Day(s)

[Features]
·The entrance can be easily installed on the curing sheet.
·Comes with Velcro to keep it open and a braid that can be opened and closed even when wearing gloves.
[Applications]
·Installation of entrances and exits for temporary protection during renovation and repair work

Basic Specifications

  • Product Model
    Curing Sheet
  • Width x Length(m)
    0.03X2
  • Shape
    Roll Model
  • Number in packet(Pieces)
    2
  • JAN Code
    4560241570015
  • Trusco Code
    324-8607
  • Mass(g)
    80/bag
  • Features
    Opening can be easily set in the curing sheet. Uses Velcro tape for holding open and a braided cord for opening/closing that can be used even when wearing gloves.
  • Use
    For establishing entrance in temporary curing in remodeling, renovating, etc.
  • Specifications
    2 m fastener with double-sided tape fabrication
  • Material / Tape Part
    Polypropylene (PP)
  • Material / Fastener Part
    Zinc Diecast
  • Accessories
    2 fasteners with adhesive tape (2 m), 2 sets of Velcro tape (25 mm), 2 cords (500 mm)
  • Amount Of Content
    1 Bag (2 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 pcs.)
12 Day(s)
435,385 IDR

Part Number : 570015
Days to Ship 12 Day(s)
Standard Unit Price 435,385 IDR
Quantity 1 Bag (2 pcs.)

Specificationtitle

  • Product Model
    Curing Sheet
  • Width x Length(m)
    0.03X2
  • Shape
    Roll Model
  • Number in packet(Pieces)
    2
  • JAN Code
    4560241570015
  • Trusco Code
    324-8607
  • Mass(g)
    80/bag
  • Features
    Opening can be easily set in the curing sheet. Uses Velcro tape for holding open and a braided cord for opening/closing that can be used even when wearing gloves.
  • Use
    For establishing entrance in temporary curing in remodeling, renovating, etc.
  • Specifications
    2 m fastener with double-sided tape fabrication
  • Material / Tape Part
    Polypropylene (PP)
  • Material / Fastener Part
    Zinc Diecast
  • Accessories
    2 fasteners with adhesive tape (2 m), 2 sets of Velcro tape (25 mm), 2 cords (500 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)