(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Locker Base

Part Number

Configured Part Number is shown.

BASE

Features

●Since it is a resin locker it will not rust.
●It has elasticity, strong against impact, it is light and strong.
●Easy to assemble none tools, can be used in various combinations.

Specification

●W x D x H(mm):308 x 468 x 55
●Color: Blue
●None Key Type
●With adjuster

Materials

●ABS Resin, HIPS Resin

Warning

●Since the bottom plate is not attached to the main body, the base is necessarily in the bottom row stage.
Part Number
BASE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

867,693 IDR

1 Piece(s) Quote 1 unit

Loading...

  1. 1

Basic Information

Frontage (mm) 308 Height (mm) 55 Depth (mm) 468
Trusco Code 463-9545 Mass(kg) 1.2 Specifications With Adjuster
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part BASE in the Resin Locker Base series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)