(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Guide Pole Height (mm) 800

Guide Pole Height (mm) 800

[Features]
· Can also be used as a 4-way partition.
· Also convenient for storage since it is stackable.

Part Number

Configured Part Number is shown.

Features

●It can also be used as a 4-way partition.
●Since stacking is possible, storage is also convenient.

Specification

●Height(mm):800
●SPQ(piece):1
●Belts Length: 1.8m
●Bases: Φ360mm

Materials

●Stainless Steel
Part Number
51354BLU
51354RED
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBelt Color JAN Code Trusco Code Amount Of Content

3,713,846 IDR

1 Piece(s) 8 Day(s) or more Blue4904625759786411-50581 unit

3,713,846 IDR

1 Piece(s) 9 Day(s) or more Red4904625759793411-50661 unit

Loading...

  1. 1

Basic Information

Height(mm) 800 Product Model Partition Color Silver
Base(mm) φ360 Mass(kg) 5 Features Can also be used as a 4-way partition. Stackable for convenient storage.
Belt Length(m) 1.8 Material Stainless Steel Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)