(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Roll (100 mm Width, with Adhesive)

Magnetic Roll (100 mm Width, with Adhesive)

A roll type ideal when a large amount of adhesive magnetic sheets are used.
[Features]
· Can be cut easily with scissors or a box cutter.
· Can be adhered the back of various bulletins, as the 10 cm wide (100 mm) magnetic sheet comes in a 10 m roll.
· A 10 m winding ideal for manufacturing large numbers of posters and workpieces.
· Wrapped on a paper tube so it can be placed on a pipe, etc., and pulled out for use, making processing and storage both easy.
[Applications]
· Ideal when displaying a large quantity of panels and point-of-purchase advertising.
· For work when name cards and POP are to be installed on steel, but the size and positions, etc., are unknown.

Part Number

Configured Part Number is shown.

MSWFGR-08-100-10T

Part Number
MSWFGR-08-100-10T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,258,154 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MSWFGR-08-100-10T in the Magnetic Roll (100 mm Width, with Adhesive) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)