(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sheet with Magnetic Adhesive

Sheet with Magnetic Adhesive

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sheet with Magnetic Adhesive
  • Sheet with Magnetic Adhesive

Magnetic sheets with adhesive which can be cut into a desired size.
[Features]
· Can be cut easily with scissors or a box cutter.
· The load capacity of the 10 x 30 cm size is about 2 kgf.
[Applications]
· Can be attached to the back of an object such as a poster panel and installed on an iron wall.
· Can be applied to the rear surface of POP and hung on a steel shelf.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
MSWF-12
MSWF-2030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
JAN Code Trusco Code Mass
(g)

89,231 IDR

1 Piece(s) Quote 1004535627101800304-1760130

169,692 IDR

1 Piece(s) 1 Day(s) 2004535627101824307-1235270

Loading...

  1. 1

Basic Information

Product Model Sheet Model Color White Length(mm) 300
Thickness(mm) 1.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)