(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wall-Mount Projector Screen

Click this image to zoom it.

Move the mouse over the image to zoom

Wall-Mount Projector Screen

Standard Unit Price:
20,346,154 IDR
Days to Ship :
Quote

[Features]
· An aspect free type that can be used with any aspect ratio.
· Compact, lightweight wall-mounted type can be rolled up by hand when not in use.
· Uses a white fabric with a high diffusibility.
[Applications]
· Ideal for conference rooms, classrooms, large meeting rooms, etc.

Basic Specifications

  • Screen Size(mm)
    2757 x 2093
  • Full height(mm)
    2183
  • Overall Length(mm)
    2857
  • Trusco Code
    456-1261
  • Weight(kg)
    4.4
  • Material
    Pipe part: Steel, Fabric part: PVC, Cap part: PP
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
Quote
20,346,154 IDR

Part Number : SMH-123FN-WG
Days to Ship Quote
Standard Unit Price 20,346,154 IDR

Specificationtitle

  • Screen Size(mm)
    2757 x 2093
  • Full height(mm)
    2183
  • Overall Length(mm)
    2857
  • Trusco Code
    456-1261
  • Material
    Pipe part: Steel, Fabric part: PVC, Cap part: PP
  • Weight(kg)
    4.4