(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Manually Raised Screen

Manually Raised Screen

Standard Unit Price:
18,906,154 IDR
Days to Ship :
Quote

Manually Raised Screen
[Features]
The super flat design makes the screen feel like it's not even there when stored.
[Specifications]
Product type: With mask.
[Material]
Front panel, case, roller part: Aluminum, Case cap part: Steel

Basic Specifications

  • Product type
    With mask
  • Details Type
    100 Type
  • Screen Size(mm)
    2032 x 1524
  • Full height(mm)
    2295
  • Standard
    NTSC (4:3)
  • Trusco Code
    456-1317
  • Weight(kg)
    12.2
  • Material
    Front panel, case, roller part: Aluminum, Case cap part: Steel, Caps: Resin (ABS)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
18,906,154 IDR

Part Number : SMP-100VM-W1-WG
Days to Ship Quote
Standard Unit Price 18,906,154 IDR

Specificationtitle

  • Product type
    With mask
  • Details Type
    100 Type
  • Screen Size(mm)
    2032 x 1524
  • Full height(mm)
    2295
  • Standard
    NTSC (4:3)
  • Trusco Code
    456-1317
  • Material
    Front panel, case, roller part: Aluminum, Case cap part: Steel, Caps: Resin (ABS)
  • Weight(kg)
    12.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)