(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil Compound for High-Vacuum Seals

Oil Compound for High-Vacuum Seals

Standard Unit Price:
1,126,770 IDR
Days to Ship :
Quote

Sealant that can be used up to about 10-4 Pa.
White semi-transparent grease-like silicone oil compound for vacuum sealing.
[Features]
・ Excellent water resistance, sealing performance at high vacuum of vacuum equipment
・ Operating temperature range: -50 to +200°C
・ No primer required
[Applications]
・ Vacuum equipment seals / electrical insulation seals

Basic Specifications

  • Product Type
    Sealant
  • Color
    Other
  • Operating Temperature Range(°C)
    -50 to 200
  • JAN Code
    4990561215455
  • Trusco Code
    281-2631
  • Mass(g)
    136
  • Features
    Features outstanding water resistance as well as sealing capability in a high vacuum. Can be used in a wide range of temperatures.
  • Application
    Sealing for a vacuum device.
  • Main Ingredient
    Silicone oil mixture
  • Amount Of Content
    1 pc (100 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 g)
Quote
1,126,770 IDR

Part Number : TSK5200-100
Days to Ship Quote
Standard Unit Price 1,126,770 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    [Other] Other
  • Operating Temperature Range(°C)
    -50 to 200
  • JAN Code
    4990561215455
  • Trusco Code
    281-2631
  • Mass(g)
    136
  • Features
    Features outstanding water resistance as well as sealing capability in a high vacuum. Can be used in a wide range of temperatures.
  • Application
    Sealing for a vacuum device.
  • Main Ingredient
    Silicone oil mixture

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)