(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heat Resistant Sealant

Click this image to zoom it.

Move the mouse over the image to zoom

Heat Resistant Sealant

Standard Unit Price:
535,385 IDR-
Days to Ship :
13 Day(s) or more

[Features]
· Besides heat resistance, the material has excellent cold resistance, weather resistance, water resistance, and electrical characteristics.
· Since it is the same oxime type as general-purpose silicone sealants, it can be used in combination with such general-purpose products.
· No primer required.
[Applications]
· Insulation and waterproof seal for machine parts and electric parts.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Red Brown
  • Operating Temperature Range(°C)
    -55~250
  • Features
    In addition to heat resistance, features outstanding cold resistance, weather resistance, water resistance, and electrical characteristics. Since it is the same oxime type as general-purpose silicone sealants, it can be used in combination with such general-purpose products. Primer not necessary.
  • Application
    Insulation and waterproof seal for machine parts and electric parts.
  • Main Ingredient
    Silicone Rubber
Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • 1 pc (350 g)
  • Clear
JAN Code

Refine by

  • 4990561208990
  • 4990561209010
  • Clear
Trusco Code

Refine by

  • 293-0536
  • 293-0072
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 g)
4990561208990
293-0536
13 Day(s) or more
535,385 IDR

Part Number : TSE3826-100
Days to Ship 13 Day(s) or more
Standard Unit Price 535,385 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    [Other] Red Brown
  • Operating Temperature Range(°C)
    -55~250
  • JAN Code
    4990561208990
  • Trusco Code
    293-0536
  • Mass(g)
    136
  • Features
    In addition to heat resistance, features outstanding cold resistance, weather resistance, water resistance, and electrical characteristics. Since it is the same oxime type as general-purpose silicone sealants, it can be used in combination with such general-purpose products. Primer not necessary.
  • Application
    Insulation and waterproof seal for machine parts and electric parts.
  • Main Ingredient
    Silicone Rubber
1 pc (350 g)
4990561209010
293-0072
Quote
1,060,154 IDR

Part Number : TSE3826-333
Days to Ship Quote
Standard Unit Price 1,060,154 IDR
Quantity 1 pc (350 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    [Other] Red Brown
  • Operating Temperature Range(°C)
    -55~250
  • JAN Code
    4990561209010
  • Trusco Code
    293-0072
  • Mass(g)
    420
  • Features
    In addition to heat resistance, features outstanding cold resistance, weather resistance, water resistance, and electrical characteristics. Since it is the same oxime type as general-purpose silicone sealants, it can be used in combination with such general-purpose products. Primer not necessary.
  • Application
    Insulation and waterproof seal for machine parts and electric parts.
  • Main Ingredient
    Silicone Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)