(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heat Resistant Sealant TSE3976

Click this image to zoom it.

Move the mouse over the image to zoom

Heat Resistant Sealant TSE3976

Standard Unit Price:
1,665,539 IDR-
Days to Ship :
Quote

[Features]
· Low molecular weight siloxane is reduced, and heat-resistant, single-ingredient, room temperature hardening type silicone adhesive sealing material is used for exceptional heat resistance.
· Does not corrode copper.
· UL approved product.
· No primer required.
[Applications]
· Heat-resistant bonding seal for heaters, ovens, irons, and more.
· Bonding seal for electrical and electronic components, communication equipment, etc.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Black
  • Operating Temperature Range(°C)
    -55~250
  • Features
    Low molecular weight siloxane is reduced, and heat-resistant, single-ingredient, room temperature, hardening-type, silicon adhesive sealing material is used for exceptional heat resistance. This product does not corrode copper, and is UL approved. Primer is not needed with this product.
  • Application
    Heat-resistant bonding seal for heaters, ovens, irons, and more. Bonding seal for electronic parts and communication equipment.
  • Main Ingredient
    Silicone Rubber
Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • 1 pc (350 g)
  • Clear
JAN Code

Refine by

  • 4990561105329
  • 4990561210542
  • Clear
Trusco Code

Refine by

  • 281-4498
  • 281-4480
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 g)
4990561210542
281-4480
Quote
1,665,539 IDR

Part Number : TSE3976-B-100
Days to Ship Quote
Standard Unit Price 1,665,539 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Black
  • Operating Temperature Range(°C)
    -55~250
  • JAN Code
    4990561210542
  • Trusco Code
    281-4480
  • Mass(g)
    136
  • Features
    Low molecular weight siloxane is reduced, and heat-resistant, single-ingredient, room temperature, hardening-type, silicon adhesive sealing material is used for exceptional heat resistance. This product does not corrode copper, and is UL approved. Primer is not needed with this product.
  • Application
    Heat-resistant bonding seal for heaters, ovens, irons, and more. Bonding seal for electronic parts and communication equipment.
  • Main Ingredient
    Silicone Rubber
1 pc (350 g)
4990561105329
281-4498
Quote
3,069,077 IDR

Part Number : TSE3976-B-333
Days to Ship Quote
Standard Unit Price 3,069,077 IDR
Quantity 1 pc (350 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Black
  • Operating Temperature Range(°C)
    -55~250
  • JAN Code
    4990561105329
  • Trusco Code
    281-4498
  • Mass(g)
    427
  • Features
    Low molecular weight siloxane is reduced, and heat-resistant, single-ingredient, room temperature, hardening-type, silicon adhesive sealing material is used for exceptional heat resistance. This product does not corrode copper, and is UL approved. Primer is not needed with this product.
  • Application
    Heat-resistant bonding seal for heaters, ovens, irons, and more. Bonding seal for electronic parts and communication equipment.
  • Main Ingredient
    Silicone Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)