(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sealant (Low Viscosity Type) for Electrical and Electronic Parts

Click this image to zoom it.

Move the mouse over the image to zoom

Sealant (Low Viscosity Type) for Electrical and Electronic Parts

Standard Unit Price:
1,069,231 IDR
Days to Ship :
Quote

[Features]
· Liquid type that hardens on elastomers.
· Achieves good adhesiveness to various substrates and has excellent heat and cold resistance, electric insulation, weather resistance and water resistance after curing.
[Applications]
· Electrical insulation for electronic components and adhesive seals and coating for damp proofing purposes.
· General adhesion of metals, glass, plastics, etc.
· Suitable for sealing of communication equipment, measurement equipment and the like.

Basic Specifications

  • Product Type
    Sealant
  • Operating Temperature Range(°C)
    -55~200
  • Mass(g)
    136
  • Features
    Hardened fluid type with rubbery elastic body. Achieves good adhesiveness to various substrates and has excellent heat and cold resistance, electric insulation, weather resistance and water resistance after curing.
  • Application
    Electrical insulation for electronic components and adhesive seals and coating for damp proofing purposes. General adhesion of metals, glass, plastics, etc. Suitable for sealing of communication equipment, measurement equipment and the like.
  • Main Ingredient
    Silicone Rubber
  • Amount Of Content
    1 pc (100 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • Clear
Color

Refine by

  • White
  • Transparency
  • Clear
JAN Code

Refine by

  • 4990561206613
  • 4990561206644
  • Clear
Trusco Code

Refine by

  • 281-4471
  • 281-4463
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 g)
Transparency
4990561206613
281-4471
Quote
1,069,231 IDR

Part Number : TSE399-100C
Days to Ship Quote
Standard Unit Price 1,069,231 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Transparency
  • Operating Temperature Range(°C)
    -55~200
  • JAN Code
    4990561206613
  • Trusco Code
    281-4471
  • Mass(g)
    136
  • Features
    Hardened fluid type with rubbery elastic body. Achieves good adhesiveness to various substrates and has excellent heat and cold resistance, electric insulation, weather resistance and water resistance after curing.
  • Application
    Electrical insulation for electronic components and adhesive seals and coating for damp proofing purposes. General adhesion of metals, glass, plastics, etc. Suitable for sealing of communication equipment, measurement equipment and the like.
  • Main Ingredient
    Silicone Rubber
1 pc (100 g)
White
4990561206644
281-4463
Quote
1,069,231 IDR

Part Number : TSE399-100W
Days to Ship Quote
Standard Unit Price 1,069,231 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Operating Temperature Range(°C)
    -55~200
  • JAN Code
    4990561206644
  • Trusco Code
    281-4463
  • Mass(g)
    136
  • Features
    Hardened fluid type with rubbery elastic body. Achieves good adhesiveness to various substrates and has excellent heat and cold resistance, electric insulation, weather resistance and water resistance after curing.
  • Application
    Electrical insulation for electronic components and adhesive seals and coating for damp proofing purposes. General adhesion of metals, glass, plastics, etc. Suitable for sealing of communication equipment, measurement equipment and the like.
  • Main Ingredient
    Silicone Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)