(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Universal Sealant, Operating Temperature Range -55 – 200°C

Click this image to zoom it.

Move the mouse over the image to zoom

Universal Sealant, Operating Temperature Range -55 – 200°C

Standard Unit Price:
403,692 IDR-
Days to Ship :
Quote

[Features]
· A one-component oxime type of universal silicone adhesive sealant.
[Applications]
· Insulation and waterproofing seals for electricity and communication equipment.
· Window seal for cars and marine vessels.

Basic Specifications

  • Product Type
    Sealant
  • Operating Temperature Range(°C)
    -55~200
  • Features
    A one-component oxime type of universal silicone adhesive sealant.
  • Application
    Insulation and waterproofing seals for electricity and communication equipment. Window seal for cars and marine vessels.
  • Main Ingredient
    Silicone Rubber
Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • 1 pc (333 g)
  • Clear
Color

Refine by

  • White
  • Transparency
  • Clear
JAN Code

Refine by

  • 4990561209140
  • 4990561209171
  • 4990561209294
  • 4990561209362
  • Clear
Trusco Code

Refine by

  • 281-4170
  • 281-4161
  • 281-4153
  • 281-4145
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 g)
Transparency
4990561209140
281-4153
Quote
403,692 IDR

Part Number : TSE382-100C
Days to Ship Quote
Standard Unit Price 403,692 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Transparency
  • Operating Temperature Range(°C)
    -55~200
  • JAN Code
    4990561209140
  • Trusco Code
    281-4153
  • Mass(g)
    136
  • Features
    A one-component oxime type of universal silicone adhesive sealant.
  • Application
    Insulation and waterproofing seals for electricity and communication equipment. Window seal for cars and marine vessels.
  • Main Ingredient
    Silicone Rubber
1 pc (100 g)
White
4990561209294
281-4145
Quote
403,693 IDR

Part Number : TSE382-100W
Days to Ship Quote
Standard Unit Price 403,693 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Operating Temperature Range(°C)
    -55~200
  • JAN Code
    4990561209294
  • Trusco Code
    281-4145
  • Mass(g)
    136
  • Features
    A one-component oxime type of universal silicone adhesive sealant.
  • Application
    Insulation and waterproofing seals for electricity and communication equipment. Window seal for cars and marine vessels.
  • Main Ingredient
    Silicone Rubber
1 pc (333 g)
Transparency
4990561209171
281-4170
Quote
614,770 IDR

Part Number : TSE382-333C
Days to Ship Quote
Standard Unit Price 614,770 IDR
Quantity 1 pc (333 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Transparency
  • Operating Temperature Range(°C)
    -55~200
  • JAN Code
    4990561209171
  • Trusco Code
    281-4170
  • Mass(g)
    420
  • Features
    A one-component oxime type of universal silicone adhesive sealant.
  • Application
    Insulation and waterproofing seals for electricity and communication equipment. Window seal for cars and marine vessels.
  • Main Ingredient
    Silicone Rubber
1 pc (333 g)
White
4990561209362
281-4161
Quote
614,770 IDR

Part Number : TSE382-333W
Days to Ship Quote
Standard Unit Price 614,770 IDR
Quantity 1 pc (333 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Operating Temperature Range(°C)
    -55~200
  • JAN Code
    4990561209362
  • Trusco Code
    281-4161
  • Mass(g)
    420
  • Features
    A one-component oxime type of universal silicone adhesive sealant.
  • Application
    Insulation and waterproofing seals for electricity and communication equipment. Window seal for cars and marine vessels.
  • Main Ingredient
    Silicone Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)