(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Self Inking Stamps for Replacement_Replacement Pads

Click this image to zoom it.

Move the mouse over the image to zoom

Self Inking Stamps for Replacement_Replacement Pads

Standard Unit Price:
224,615 IDR
Days to Ship :
1 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Industrial Stamp
  • Applicable Body
    3001032
  • JAN Code
    4582259073678
  • Dorasuco Code
    367-9560
  • Mass (g)
    10
  • Features
    Print different content by changing the rubber stamps. The built-in ink pad allows continuous stamping. Robust metal frame structure.
  • Accessories
    Cushion Sheet Ink Pad (Built In)

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
224,615 IDR

Part Number : MJ-08011
Days to Ship 1 Day(s)
Standard Unit Price 224,615 IDR

Specificationtitle

  • Product Model
    Industrial Stamp
  • Applicable Body
    3001032
  • JAN Code
    4582259073678
  • Dorasuco Code
    367-9560
  • Mass (g)
    10
  • Features
    Print different content by changing the rubber stamps. The built-in ink pad allows continuous stamping. Robust metal frame structure.
  • Accessories
    Cushion Sheet Ink Pad (Built In)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Print content can be changed by replacing the rubber stamp.
●Continuous stamping is possible since the ink pad is built in the stamper itself.
●Sturdy because of the metal frame structure.

Specification

●SPQ(piece):1

Materials

●Grip: Resin 
●Frame: Steel
●Pad: Latex
●Frame: Steel

Accessories

●Cushion Seat 
●Ink Pad(built-in)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)