(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Jumbo Cutter

Jumbo Cutter

Standard Unit Price:
82,246,154 IDR
Days to Ship :
Quote

[Features]
· The paper press is powerful because it is a foot pedal type.
· Includes a safeguard cover to prevent hands or fingers from entering.
· The blade is incredibly durable, and with a shape resembling a battle axe, provides a clean cut.
· The blade allows 4 to 6 polishing times. (Varies depending on blade chips, etc.)
[Applications]
· For cutting paper and metal plates.
· Cuts large pieces of cardboard, thick paper, packaging paper (length: 800 mm, thickness: up to 4 mm). (Thickness varies based on material)
· Cuts large pieces of copper foil, resin sheets, aluminum sheets (length: 800 mm, thickness: up to 0.5 mm). (Thickness varies based on material)

Basic Specifications

  • Product Model
    Cutting Machine
  • Main Body, Replacement Blade
    Body
  • Total Length(mm)
    790
  • Depth(mm)
    1180
  • Height(mm)
    730
  • Applicable Replacement Blade
    JB1100KAEBAK
  • JAN Code
    4516024111005
  • Trusco Code
    465-5109
  • Mass(g)
    60000
  • Features
    Paper bail is operated with a foot pedal, giving it tremendous power. Has a safety guard cover, preventing hands or fingers from entering. Blade is highly durable, and due to its broad ax shape, it does not need much force to make a clean cut. Blades can be sharpened 4 to 6 times. (Varies depending on blade chips, etc.)
  • Intended Use
    Cutting paper and metal plates. Cutting large size cardboard, thick paper, and wrapping paper (up to length: 800 mm, thickness: 4 mm). Cutting copper foil (thick varies based on material), resin plates, aluminum plates (up to length: 800 mm, thickness: 0.5 mm). (Thickness varies based on material)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
82,246,154 IDR

Part Number : JB-1100
Days to Ship Quote
Standard Unit Price 82,246,154 IDR

Specificationtitle

  • Product Model
    Cutting Machine
  • Main Body, Replacement Blade
    Body
  • Total Length(mm)
    790
  • Depth(mm)
    1180
  • Height(mm)
    730
  • Applicable Replacement Blade
    JB1100KAEBAK
  • JAN Code
    4516024111005
  • Trusco Code
    465-5109
  • Mass(g)
    60000
  • Features
    Paper bail is operated with a foot pedal, giving it tremendous power. Has a safety guard cover, preventing hands or fingers from entering. Blade is highly durable, and due to its broad ax shape, it does not need much force to make a clean cut. Blades can be sharpened 4 to 6 times. (Varies depending on blade chips, etc.)
  • Intended Use
    Cutting paper and metal plates. Cutting large size cardboard, thick paper, and wrapping paper (up to length: 800 mm, thickness: 4 mm). Cutting copper foil (thick varies based on material), resin plates, aluminum plates (up to length: 800 mm, thickness: 0.5 mm). (Thickness varies based on material)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)