(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Media Transport Trunk CT-02D

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Media Transport Trunk
Part Number: CT-02D

Standard Unit Price: 4,423,077 IDR Special Price 4,423,077 IDR
Days to Ship: Quote

Specifications of CT-02D

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Aluminum Alloy
  • Case Dimensions (Frontage x Depth x Height)(mm)
    265X180X50
  • Mass(g)
    600
  • Storage Cartridges
    3480 Cartridge: 2 pcs
  • Trusco Code
    461-8173
  • Features
    Provides security. (Dial type lock with an optional 3-digit setting) (Privacy protection) Made from aluminum alloy and is lightweight.
  • Accessories
    Key x 2 pcs
  • Body Material
    Aluminum Alloy

Please check the type/dimensions/specifications of the part CT-02D in the Media Transport Trunk series.

Product Specifications

Features

●Responds to security.(3 digit optional, with set dial lock)(privacy protection)
●Made of aluminum alloy and lightweight.

Specification

●SPQ(piece):1

Materials

●Main Body: Aluminum Alloy

Accessories

●Key: 2 Pieces + Dial Lock: 1 Piece

Products like this...

Part Number
CT-04D
LT-02D
LT-04D
LT-10D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCase Dimensions (Frontage x Depth x Height)
(mm)
Mass
(g)
Storage Cartridges Trusco Code

5,307,692 IDR

1 Piece(s) Quote 335X265X509003480 Cartridge: 4 pcs461-8181

4,423,077 IDR

1 Piece(s) Quote 265X180X50600LTO Cartridge 2 pcs461-8203

5,307,692 IDR

1 Piece(s) Quote 335X265X50900LTO Cartridge 4 pcs461-8211

7,520,000 IDR

1 Piece(s) Quote 480X165X1552000LTO Cartridge 10 pcs461-8220

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)