(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Pyranometer (Part Numbers)

Precision Pyranometer

[Features]
· A high precision actinometer is used for global warming surveying and other precision measurements.
· ISO9060 Secondary Standard high precision, all-weather pyranometer.
· A high precision actinometer is used for global warming surveying and other precision measurements.
· ISO9060 Secondary Standard high precision, all-weather pyranometer.
[Applications]
· A sensor that measures overall sunshine intensity.

PDF

Part Number

Configured Part Number is shown.

MS-802

 
Part Number
MS-802
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

83,835,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model Pyrheliometer Measurement wave length area(nm) 305~2800 Power Supply Not Required
Diameter(mm) 160 Height(mm) 107 Output Cable(m) 10
Trusco Code 455-6500 Mass(g) 1400 Features A high precision actinograph is used for global warming surveying and other precision measurements. ISO9060 Secondary Standard offers high precision, all-weather actinography.
Use A sensor that measures overall sunshine intensity.

Please check the type/dimensions/specifications of the part MS-802 in the Precision Pyranometer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)