(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Long Nose Pliers 3025

Long Nose Pliers 3025

Standard Unit Price:
801,574 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Boasts excellent abrasion resistance. Optimal for work in harsh environments.
· Oil tempered and quenched chrome vanadium electrical steel is used for the material.
· Style: Long semi-circle.
· Head finish: Chrome plated.
· Handle specification: Comfort.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    155
  • Opening Tip Length(mm)
    50
  • Joint Part Width(mm)
    16.5
  • Body / Option
    Main Body
  • JAN Code
    4003773035060
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Semi-round head tip shape. Gripping part is serrated to help prevent slipping.
  • Note
    * Comfort handle (main item) is not insulated.

Catalog

Japanese Only
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
8 Day(s) or more
801,574 IDR

Part Number : 3025-160
Days to Ship 8 Day(s) or more
Standard Unit Price 801,574 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    155
  • Opening Tip Length(mm)
    50
  • Joint Part Width(mm)
    16.5
  • Body / Option
    Main Body
  • JAN Code
    4003773035060
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Semi-round head tip shape. Gripping part is serrated to help prevent slipping.
  • Note
    * Comfort handle (main item) is not insulated.