(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Tube cartridge 1-5997-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Tube cartridge
Part Number: 1-5997-01

Standard Unit Price: 7,144,947 IDR Special Price 7,144,947 IDR
Quantity: 1 pc.
Days to Ship: 17 Day(s) or more

[Features]
·Can be attached to a commercially available tube with a single-action.
·Causes no bending of the tube, allowing stable discharge to the end.
·Lightweight and will not tire your hands even if you work for a long time.

Specificationtitle

  • Product Type
    Dispenser
  • Other
    Option
  • Size(mm)
    φ61X288.5
  • Details Type
    NET100g Tube Cartridge Set
  • Specifications
    For Shin-Etsu, Momentive (small)
  • Material
    Main body: aluminum, Barrel: PE (polyethylene), Tube adapter: PP (polypropylene), Luer lock adapter: fluorocarbon resin, O-ring: Viton®
  • Manufacturer Product Name
    Tube cartridge CS-170CT
  • Manufacturer Model
    CS-170CT
  • Barrel Capacity(ml)
    170
  • Compatible Model
    ML-5000XⅡ・ML-5000Xmini・MS-1
  • Weight(g)
    363
  • Features
    Can be attached to commercially available tubes in a single action.
  • Features 2
    No bending, straight tubes ensure stable and smooth discharge.
  • Features 3
    It is lightweight and does not cause fatigue even during long use.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)