(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Precision pin set 120 mm PTZ-02

Precision pin set 120 mm PTZ-02

Standard Unit Price:
926,924 IDR
Days to Ship :
Quote

The tip is round and chamfered, so it is hard to damage parts. It has excellent durability and does not cause fatigue even when working for long hours.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    120
  • Material
    Stainless Steel (SUS304)
  • Manufacturer Product Name
    Precision pin set PTZ-02
  • Manufacturer Model
    PTZ-02
  • JAN Code
    4989833036652
  • Features
    The tip is round and chamfered, which prevents it from damaging parts. It is capable of reducing fatigue even over long hours of operation, and has excellent durability.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
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
1 pc.
Quote
926,924 IDR

Part Number : 1-6948-01
Days to Ship Quote
Standard Unit Price 926,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    120
  • Material
    Stainless Steel (SUS304)
  • Manufacturer Product Name
    Precision pin set PTZ-02
  • Manufacturer Model
    PTZ-02
  • JAN Code
    4989833036652
  • Features
    The tip is round and chamfered, which prevents it from damaging parts. It is capable of reducing fatigue even over long hours of operation, and has excellent durability.