(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Handle H, for 4 in 7-178-07

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Handle H, for 4 in
Part Number: 7-178-07

Standard Unit Price: 1,678,244 IDR Special Price 1,678,244 IDR
Quantity: 1 pc.
Days to Ship: 9 Day(s) or more

Handle H, Material: PFA, compatible carrier: KM Type 4 In Carrier

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Material
    PFA
  • Applicable Carrier
    KM Type 4" Carrier
  • Manufacturer Product Name
    Handle H HS-40
  • Manufacturer Model
    HS-40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)