(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Paper for Cleanroom

Paper for Cleanroom

Standard Unit Price:
1,184,154 IDR-
Days to Ship :
Quote

The pocket size PPC is a recyclable and 100% disintegrable resin-impregnated product. Laboratory notebook can be used for patent applications.
A product that comes in a dust-free pack which makes it suitable for usage in cleanrooms.

Basic Specifications

  • Features
    The pocket size PPC is a recyclable and 100% disintegrable resin-impregnated product.
  • Features 2
    Laboratory notebook can be used for patent applications.
Part Number
Quantity

Refine by

  • 1 Box (2 Rolls)
  • 1 Box (10 Books)
  • 1 Box (200 Sheets)
  • Clear
Product Type

Refine by

  • Paper
  • Notebook
  • Clear
Size(mm)

Refine by

  • A4 (grid)
  • 80 x 160 (ruled lines)
  • 594 x 150,000 (3 inches, Blue)
  • Clear
Density(g/m3)

Refine by

  • 64
  • 72
  • 78
  • Clear
Manufacturer Product Name

Refine by

  • Clean Paper SC75B332SNPPC
  • Clean Paper CBN078 Laboratory Note
  • Clean Paper SCPR Pocket Size
  • Clear
Manufacturer Model

Refine by

  • SC75B332SNPPC
  • CBN078 Laboratory Notebook
  • Pocket-size SCPR
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (2 Rolls)
Paper
594 x 150,000 (3 inches, Blue)
72
Clean Paper SC75B332SNPPC
SC75B332SNPPC
Quote
9,471,231 IDR

Part Number : 1-2466-01
Days to Ship Quote
Standard Unit Price 9,471,231 IDR
Quantity 1 Box (2 Rolls)

Specificationtitle

  • Product Type
    Paper
  • Size(mm)
    594 x 150,000 (3 inches, Blue)
  • Density(g/m3)
    72
  • Manufacturer Product Name
    Clean Paper SC75B332SNPPC
  • Manufacturer Model
    SC75B332SNPPC
  • Features
    The pocket size PPC is a recyclable and 100% disintegrable resin-impregnated product.
  • Features 2
    Laboratory notebook can be used for patent applications.
1 Box (200 Sheets)
Notebook
80 x 160 (ruled lines)
64
Clean Paper SCPR Pocket Size
Pocket-size SCPR
Quote
1,184,154 IDR

Part Number : 1-2466-02
Days to Ship Quote
Standard Unit Price 1,184,154 IDR
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Notebook
  • Size(mm)
    80 x 160 (ruled lines)
  • Density(g/m3)
    64
  • Manufacturer Product Name
    Clean Paper SCPR Pocket Size
  • Manufacturer Model
    Pocket-size SCPR
  • Features
    The pocket size PPC is a recyclable and 100% disintegrable resin-impregnated product.
  • Features 2
    Laboratory notebook can be used for patent applications.
1 Box (10 Books)
Notebook
A4 (grid)
78
Clean Paper CBN078 Laboratory Note
CBN078 Laboratory Notebook
Quote
9,780,000 IDR

Part Number : 1-2466-03
Days to Ship Quote
Standard Unit Price 9,780,000 IDR
Quantity 1 Box (10 Books)

Specificationtitle

  • Product Type
    Notebook
  • Size(mm)
    A4 (grid)
  • Density(g/m3)
    78
  • Manufacturer Product Name
    Clean Paper CBN078 Laboratory Note
  • Manufacturer Model
    CBN078 Laboratory Notebook
  • Features
    The pocket size PPC is a recyclable and 100% disintegrable resin-impregnated product.
  • Features 2
    Laboratory notebook can be used for patent applications.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)