(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dust-Free Clothing / 3A2231

Click this image to zoom it.

Move the mouse over the image to zoom

Dust-Free Clothing / 3A2231

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

The waist bag is made of a double layer, making it difficult to see through.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex with quarter lining included
  • Bust(cm)
    116
  • Waist(cm)
    76~102
  • Sleeve length(cm)
    81
  • Inseam(cm)
    72
  • Height / Compatible height(cm)
    162
  • Manufacturer Product Name
    Cleanroom garment, 3A2231, blue M
  • Manufacturer Model
    3A2231 Blue
  • Color Details
    Blue
  • Material
    Polyester 100%
  • Features
    The waist bag is made of a double layer, making it difficult to see through.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s) or more
-

Part Number : 1-2681-05
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex with quarter lining included
  • Bust(cm)
    116
  • Waist(cm)
    76~102
  • Sleeve length(cm)
    81
  • Inseam(cm)
    72
  • Height / Compatible height(cm)
    162
  • Manufacturer Product Name
    Cleanroom garment, 3A2231, blue M
  • Manufacturer Model
    3A2231 Blue
  • Color Details
    Blue
  • Material
    Polyester 100%
  • Features
    The waist bag is made of a double layer, making it difficult to see through.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)