(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
JIS Protective Glasses SCC 1-029-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

JIS Protective Glasses SCC
Part Number: 1-029-01

Standard Unit Price: 680,308 IDR Special Price 680,308 IDR
Quantity: 1 pc.
Days to Ship: Quote

This is JIS Protective Glasses SCC.
[Features]
· The cushion bar prevents liquid and dust from the top
· Arm angle, length adjustable
· UV blocking rate: 313・365nm/99.9%
· A mask may be used in combination
· Weight: 43g
· JIS standard product
· Color: Crystal green
[Materials]
· Frame/nylon, Frame/PC (polycarbonate), anti-fogging processing

Specifications of 1-029-01

  • Product Type
    Goggles
  • Color
    Other
  • Specifications
    Earpiece length and angle adjustable, may be used with mask, JIS certified
  • Detailed colors
    Crystal Green
  • Mass(g)
    43
  • Manufacturer Product Name
    JIS Protective Glasses SN-730PET-AF
  • Manufacturer Model
    SN-730 PET-AF
  • JAN Code
    4560111731355
  • Material
    Frame/Nylon, Lens/PC (Polycarbonate)/Anti-Fog Treatment
  • Ultraviolet cut ratio
    313・365nm/99.9%
  • Features
    The cushion bar prevents liquids and dust entering from the top.

Please check the type/dimensions/specifications of the part 1-029-01 in the JIS Protective Glasses SCC series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)