(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Cleanroom Dedicated Cellotape® 1-1257-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cleanroom Dedicated Cellotape®
Part Number: 1-1257-01

Standard Unit Price: 711,385 IDR Special Price 711,385 IDR
Quantity: 1 Box (10 Rolls)
Days to Ship: Quote

Suppresses suspended particles in the air. The manufacturer uses plant-based materials that do not easily generate static electricity.

Specifications of 1-1257-01

  • Product Type
    Tape for Cleanroom
  • Color
    Clear
  • Width(mm)
    18
  • Length(m)
    35
  • Thickness(mm)
    0.05
  • Manufacturer Product Name
    Cleanroom Cellotape CRCT-18
  • Manufacturer Model
    CRCT-18
  • JAN Code
    4987167051815
  • Specifications
    Food Sanitation Law Compliant
  • Base Material
    Cellophane
  • Adhesive Agent Material
    Natural Rubber
  • Winding Core Material
    PE (polyethylene)
  • Electrostatic Charge Amount
    When Winding In: -0.2 kV, After Winding In: 0.2 kV
  • Features
    Suspended particulate matter is suppressed.
  • Features 2
    It is made of plant-based materials that are resistant to generation of static electricity.
  • Footnotes
    Price per 1 box.

Please check the type/dimensions/specifications of the part 1-1257-01 in the Cleanroom Dedicated Cellotape® series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)