(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ultra Tape #1153 (High Viscosity Multipurpose Type)

Ultra Tape #1153 (High Viscosity Multipurpose Type)

Standard Unit Price:
301,433 IDR
Days to Ship :
9 Day(s) or more

Its high viscosity power is praised, and is excellent for adhesion onto vinyl. It has great adhesion, and leaves no glue residue after peeling. No metallic staining (low metal ion). Plastic Core is used. Clean packed inside a clean room.

Basic Specifications

  • Product Type
    Tape for Cleanroom
  • Color
    White
  • Width(mm)
    1/2 (Inch)
  • Length(m)
    33
  • Thickness(mm)
    0.178
  • Adhesiveness
    560g/cm
  • Manufacturer Product Name
    Ultra Tape #1153 (White) 1/2"
  • Manufacturer Model
    1/2" (White)
  • Material
    PE (polyethylene)
  • Features
    Its high viscosity power is praised, and is excellent for adhesion onto vinyl.
  • Features 2
    This product has exceptional adhesive properties and will not leave glue residue after being peeled off. There is also no metallic staining (low metal ion).
  • Features 3
    Plastic Core is used. Clean packed inside a clean room.
  • Internal Capacity
    1 Roll
Part Number
Internal Capacity

Refine by

  • 1 Roll
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
1 Roll
9 Day(s) or more
301,433 IDR

Part Number : 6-8262-01
Days to Ship 9 Day(s) or more
Standard Unit Price 301,433 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Tape for Cleanroom
  • Color
    White
  • Width(mm)
    1/2 (Inch)
  • Length(m)
    33
  • Thickness(mm)
    0.178
  • Adhesiveness
    560g/cm
  • Manufacturer Product Name
    Ultra Tape #1153 (White) 1/2"
  • Manufacturer Model
    1/2" (White)
  • Material
    PE (polyethylene)
  • Features
    Its high viscosity power is praised, and is excellent for adhesion onto vinyl.
  • Features 2
    This product has exceptional adhesive properties and will not leave glue residue after being peeled off. There is also no metallic staining (low metal ion).
  • Features 3
    Plastic Core is used. Clean packed inside a clean room.