(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clean Stick, Large Type (AS ONE Corporation)

Clean Stick, Large Type (AS ONE Corporation)

Standard Unit Price:
2,408,770 IDR
Days to Ship :
9 Day(s) or more

[Features]
・ The long handle makes it easy to hold and work
・ Since the head is heat-bonded, there is no need to worry about adhesive getting mixed in

Basic Specifications

  • Tip Shape
    Clean Stick
  • Head material
    Polyester
  • Overall Length(mm)
    127.5
  • Size(mm)
    Head: 12.7 x 25.7 mm/Thickness 4.2 mm, Handle: 5.2 x 101.8 mm/Thickness 3.0 mm
  • Manufacturer Product Name
    Clean Swabs L TX714A
  • Part Number
    TX714A
  • Features 1
    The handle is long and easy to hold, making it easy to work with.
  • Features 2
    Since the head is attached by thermal adhesion, there is no fear of the adhesive causing adulteration.
  • Footnotes
    Price per 1 bag.
  • Material
    Head/Polyester, Handle/(Polypropylene)
  • Amount Of Content
    1 case (50 pcs x 2 packs)
Part Number
Amount Of Content

Refine by

  • 1 case (50 pcs x 2 packs)
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
1 case (50 pcs x 2 packs)
9 Day(s) or more
2,408,770 IDR

Part Number : 1-7696-01
Days to Ship 9 Day(s) or more
Standard Unit Price 2,408,770 IDR
Quantity 1 case (50 pcs x 2 packs)

Specificationtitle

  • Tip Shape
    Clean Stick
  • Head material
    Polyester
  • Overall Length(mm)
    127.5
  • Size(mm)
    Head: 12.7 x 25.7 mm/Thickness 4.2 mm, Handle: 5.2 x 101.8 mm/Thickness 3.0 mm
  • Manufacturer Product Name
    Clean Swabs L TX714A
  • Part Number
    TX714A
  • Features 1
    The handle is long and easy to hold, making it easy to work with.
  • Features 2
    Since the head is attached by thermal adhesion, there is no fear of the adhesive causing adulteration.
  • Footnotes
    Price per 1 bag.
  • Material
    Head/Polyester, Handle/(Polypropylene)
  • RoHS