(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Narrow Opening Washing Bottle SCC

Narrow Opening Washing Bottle SCC

Standard Unit Price:
2,593,846 IDR
Days to Ship :
Quote

[Features]
Vaccum-packed after the surface has been washed with high-purity water in a class 100 cleanroom.
Liquids can be applied locally.
[Applications]
It can be used as research supplies and experimental supplies.

Basic Specifications

  • Product Type
    Bottle
  • Capacity(ml)
    500
  • Product Name
    SCC fluoropolymer Fine-Tipped Washing Jar 500 ml
  • JAN Code
    4560111747196
  • Features
    It has been packaged in a cleanroom of class 100.
  • Material
    PFA (Fluororesin)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
2,593,846 IDR

Part Number : 7-2106-07
Days to Ship Quote
Standard Unit Price 2,593,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bottle
  • Capacity(ml)
    500
  • Product Name
    SCC fluoropolymer Fine-Tipped Washing Jar 500 ml
  • JAN Code
    4560111747196
  • Features
    It has been packaged in a cleanroom of class 100.
  • Material
    PFA (Fluororesin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)