(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Standard Bottle SCC, White

Standard Bottle SCC, White

Standard Unit Price:
4,904,770 IDR-
Days to Ship :
Quote

[Material]
· Material: Main Body: Soda Lime Glass, Outer Lid: PP (Polypropylene), Inner Lid: PE (Polyethylene)

Basic Specifications

  • Product Type
    Bottle
  • Material
    Body / regular glass, Outer Cover / PP (polypropylene), Inner cover / PE (polyethylene)
Part Number
Amount Of Content

Refine by

  • 1 case (2 pcs x 12 bags)
  • 1 case (3 pcs x 10 bags)
  • 1 case (5 pcs x 10 bags)
  • 1 case (10 pcs x 5 bags)
  • 1 case (10 pcs x 8 bags)
  • Clear
Capacity(ml)

Refine by

  • 50
  • 108
  • 200
  • 250
  • 500
  • Clear
Size(mm)

Refine by

  • φ38X68
  • φ48X87
  • φ58X115
  • φ65X127
  • φ84X155
  • Clear
Product Name

Refine by

  • Standard Bottle SCC NO.10 50 pieces
  • Standard Bottle SCC NO.13 50 pieces
  • Standard Bottle SCC NO.14 30 pieces
  • Standard Bottle SCC NO.50 24 pieces
  • Standard Bottle SCC NO.5 80 pieces
  • Clear
Model number

Refine by

  • No.10
  • No.13
  • No.14
  • No.5
  • No.50
  • Clear
JAN Code

Refine by

  • 4560111744874
  • 4560111744881
  • 4560111744898
  • 4560111744904
  • 4560111744911
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (10 pcs x 8 bags)
50
φ38X68
Standard Bottle SCC NO.5 80 pieces
No.5
4560111744874
Quote
6,753,231 IDR

Part Number : 5-2202-04
Days to Ship Quote
Standard Unit Price 6,753,231 IDR
Quantity 1 case (10 pcs x 8 bags)

Specificationtitle

  • Product Type
    Bottle
  • Capacity(ml)
    50
  • Size(mm)
    φ38X68
  • Product Name
    Standard Bottle SCC NO.5 80 pieces
  • Model number
    No.5
  • JAN Code
    4560111744874
  • Material
    Body / regular glass, Outer Cover / PP (polypropylene), Inner cover / PE (polyethylene)
1 case (10 pcs x 5 bags)
108
φ48X87
Standard Bottle SCC NO.10 50 pieces
No.10
4560111744881
Quote
5,544,924 IDR

Part Number : 5-2202-06
Days to Ship Quote
Standard Unit Price 5,544,924 IDR
Quantity 1 case (10 pcs x 5 bags)

Specificationtitle

  • Product Type
    Bottle
  • Capacity(ml)
    108
  • Size(mm)
    φ48X87
  • Product Name
    Standard Bottle SCC NO.10 50 pieces
  • Model number
    No.10
  • JAN Code
    4560111744881
  • Material
    Body / regular glass, Outer Cover / PP (polypropylene), Inner cover / PE (polyethylene)
1 case (5 pcs x 10 bags)
200
φ58X115
Standard Bottle SCC NO.13 50 pieces
No.13
4560111744898
Quote
6,705,385 IDR

Part Number : 5-2202-09
Days to Ship Quote
Standard Unit Price 6,705,385 IDR
Quantity 1 case (5 pcs x 10 bags)

Specificationtitle

  • Product Type
    Bottle
  • Capacity(ml)
    200
  • Size(mm)
    φ58X115
  • Product Name
    Standard Bottle SCC NO.13 50 pieces
  • Model number
    No.13
  • JAN Code
    4560111744898
  • Material
    Body / regular glass, Outer Cover / PP (polypropylene), Inner cover / PE (polyethylene)
1 case (3 pcs x 10 bags)
250
φ65X127
Standard Bottle SCC NO.14 30 pieces
No.14
4560111744904
Quote
4,928,616 IDR

Part Number : 5-2202-10
Days to Ship Quote
Standard Unit Price 4,928,616 IDR
Quantity 1 case (3 pcs x 10 bags)

Specificationtitle

  • Product Type
    Bottle
  • Capacity(ml)
    250
  • Size(mm)
    φ65X127
  • Product Name
    Standard Bottle SCC NO.14 30 pieces
  • Model number
    No.14
  • JAN Code
    4560111744904
  • Material
    Body / regular glass, Outer Cover / PP (polypropylene), Inner cover / PE (polyethylene)
1 case (2 pcs x 12 bags)
500
φ84X155
Standard Bottle SCC NO.50 24 pieces
No.50
4560111744911
Quote
4,904,770 IDR

Part Number : 5-2202-11
Days to Ship Quote
Standard Unit Price 4,904,770 IDR
Quantity 1 case (2 pcs x 12 bags)

Specificationtitle

  • Product Type
    Bottle
  • Capacity(ml)
    500
  • Size(mm)
    φ84X155
  • Product Name
    Standard Bottle SCC NO.50 24 pieces
  • Model number
    No.50
  • JAN Code
    4560111744911
  • Material
    Body / regular glass, Outer Cover / PP (polypropylene), Inner cover / PE (polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)