(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clean Storage Cabinet

Clean Storage Cabinet

Standard Unit Price:
38,653,720 IDR-
Days to Ship :
8 Day(s) or more

[Features]
Clean storage cabinet made of UV cut anti-static PVC.
The inside of the cabinet can always be kept in a class 100 clean space.
Non-woven pre-filter and anti-bacterial / odor blocking HEPA filter are used.

Basic Specifications

  • Product Type
    Clean Storage Cabinet
  • Power Consumption(W)
    36(50Hz)、38(60Hz)
  • Dust collection efficiency
    99.99% or more of 0.3 μm particles
  • Caster
    φ65 mm (with Front Wheel Stopper)
  • Power Supply(v)
    AC100 50/60Hz
  • Material
    Main Body: Ultraviolet Cut-Off Antistatic PVC (Polyvinyl Chloride), Frame: Aluminum Molded (Anodized)
  • Shelf Size(mm)
    490×460
  • Filter for use
    Non-woven fabric pre-filter, antimicrobial and odor-resistant HEPA filter
  • Shelf Board Mounting Pitch(mm)
    Shelf Spacing 40
  • Shelf Board Load Capacity(kg)
    20/Sheets
  • Air volume (m3/min)
    1.0 or More
  • Wind Speed(m/s)
    0.5 or more
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 574×517×1380
  • 574×517×1880
  • Clear
Manufacturer Product Name

Refine by

  • Clean Storage Cabinet CS-3SAD
  • Clean Storage Cabinet CBG-2SAD
  • Clear
Manufacturer Model

Refine by

  • CS-3SAD
  • CBG-2SAD
  • Clear
Included shelf board

Refine by

  • 4 sheets (Stainless steel)
  • 6 Sheets (stainless steel)
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
1 unit
574×517×1380
Clean Storage Cabinet CBG-2SAD
CBG-2SAD
4 sheets (Stainless steel)
8 Day(s) or more
38,653,720 IDR

Part Number : 1-5214-31
Days to Ship 8 Day(s) or more
Standard Unit Price 38,653,720 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean Storage Cabinet
  • Size(mm)
    574×517×1380
  • Power Consumption(W)
    36(50Hz)、38(60Hz)
  • Dust collection efficiency
    99.99% or more of 0.3 μm particles
  • Manufacturer Product Name
    Clean Storage Cabinet CBG-2SAD
  • Manufacturer Model
    CBG-2SAD
  • Included shelf board
    4 sheets (Stainless steel)
  • Caster
    φ65 mm (with Front Wheel Stopper)
  • Power Supply(v)
    AC100 50/60Hz
  • Material
    Main Body: Ultraviolet Cut-Off Antistatic PVC (Polyvinyl Chloride), Frame: Aluminum Molded (Anodized)
  • Shelf Size(mm)
    490×460
  • Filter for use
    Non-woven fabric pre-filter, antimicrobial and odor-resistant HEPA filter
  • Shelf Board Mounting Pitch(mm)
    Shelf Spacing 40
  • Shelf Board Load Capacity(kg)
    20/Sheets
  • Air volume (m3/min)
    1.0 or More
  • Wind Speed(m/s)
    0.5 or more
  • Weight(kg)
    29
1 unit
574×517×1880
Clean Storage Cabinet CS-3SAD
CS-3SAD
6 Sheets (stainless steel)
26 Day(s) or more
50,469,798 IDR

Part Number : 1-5215-31
Days to Ship 26 Day(s) or more
Standard Unit Price 50,469,798 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean Storage Cabinet
  • Size(mm)
    574×517×1880
  • Power Consumption(W)
    36(50Hz)、38(60Hz)
  • Dust collection efficiency
    99.99% or more of 0.3 μm particles
  • Manufacturer Product Name
    Clean Storage Cabinet CS-3SAD
  • Manufacturer Model
    CS-3SAD
  • Included shelf board
    6 Sheets (stainless steel)
  • Caster
    φ65 mm (with Front Wheel Stopper)
  • Power Supply(v)
    AC100 50/60Hz
  • Material
    Main Body: Ultraviolet Cut-Off Antistatic PVC (Polyvinyl Chloride), Frame: Aluminum Molded (Anodized)
  • Shelf Size(mm)
    490×460
  • Filter for use
    Non-woven fabric pre-filter, antimicrobial and odor-resistant HEPA filter
  • Shelf Board Mounting Pitch(mm)
    Shelf Spacing 40
  • Shelf Board Load Capacity(kg)
    20/Sheets
  • Air volume (m3/min)
    1.0 or More
  • Wind Speed(m/s)
    0.5 or more
  • Weight(kg)
    36