(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PTFE Tape

PTFE Tape

Standard Unit Price:
1,014,147 IDR-
Days to Ship :
8 Day(s) or more

The back of the tape has a low coefficient of friction, making it unlikely to stick to adhesives or sticky objects. Features outstanding heat resistance and chemical resistance.

Basic Specifications

  • Product Type
    Laboratory Tape
  • Color
    Clear
  • Length(m)
    10
  • Thickness(mm)
    0.09
  • Temperature Range(°C)
    Continuous Use: -55 to +200, Intermittent Use: +260
  • Manufacturer Model
    5490
  • Material
    Base Material/PTFE (Fluororesin), Adhesive/Silicone Type
  • Adhesiveness
    2.55N/10mm
  • Tensile Strength
    33.3N/10mm
  • Tape Thickness(mm)
    0.09
  • Features
    The back of the tape has a low coefficient of friction, making it unlikely to stick to adhesives or sticky objects.
  • Features 2
    Features outstanding heat resistance and chemical resistance.
  • Internal Capacity
    1 Roll
Part Number
Internal Capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 12
  • 25
  • 50
  • Clear
Manufacturer Product Name

Refine by

  • PTFE Tape 5490 12 mm x 10 m
  • PTFE Tape 5490 25 mm x 10 m
  • PTFE Tape 5490 50 mm x 10 m
  • Clear
JAN Code

Refine by

  • 4547452856022
  • 4547452856046
  • 4547452856053
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
1 Roll
12
PTFE Tape 5490 12 mm x 10 m
4547452856022
9 Day(s) or more
1,014,147 IDR

Part Number : 1-7223-01
Days to Ship 9 Day(s) or more
Standard Unit Price 1,014,147 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Laboratory Tape
  • Color
    Clear
  • Width(mm)
    12
  • Length(m)
    10
  • Thickness(mm)
    0.09
  • Temperature Range(°C)
    Continuous Use: -55 to +200, Intermittent Use: +260
  • Manufacturer Product Name
    PTFE Tape 5490 12 mm x 10 m
  • Manufacturer Model
    5490
  • JAN Code
    4547452856022
  • Material
    Base Material/PTFE (Fluororesin), Adhesive/Silicone Type
  • Adhesiveness
    2.55N/10mm
  • Tensile Strength
    33.3N/10mm
  • Tape Thickness(mm)
    0.09
  • Features
    The back of the tape has a low coefficient of friction, making it unlikely to stick to adhesives or sticky objects.
  • Features 2
    Features outstanding heat resistance and chemical resistance.
1 Roll
25
PTFE Tape 5490 25 mm x 10 m
4547452856046
9 Day(s) or more
1,362,186 IDR

Part Number : 1-7223-03
Days to Ship 9 Day(s) or more
Standard Unit Price 1,362,186 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Laboratory Tape
  • Color
    Clear
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.09
  • Temperature Range(°C)
    Continuous Use: -55 to +200, Intermittent Use: +260
  • Manufacturer Product Name
    PTFE Tape 5490 25 mm x 10 m
  • Manufacturer Model
    5490
  • JAN Code
    4547452856046
  • Material
    Base Material/PTFE (Fluororesin), Adhesive/Silicone Type
  • Adhesiveness
    2.55N/10mm
  • Tensile Strength
    33.3N/10mm
  • Tape Thickness(mm)
    0.09
  • Features
    The back of the tape has a low coefficient of friction, making it unlikely to stick to adhesives or sticky objects.
  • Features 2
    Features outstanding heat resistance and chemical resistance.
1 Roll
50
PTFE Tape 5490 50 mm x 10 m
4547452856053
8 Day(s) or more
2,491,179 IDR

Part Number : 1-7223-04
Days to Ship 8 Day(s) or more
Standard Unit Price 2,491,179 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Laboratory Tape
  • Color
    Clear
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.09
  • Temperature Range(°C)
    Continuous Use: -55 to +200, Intermittent Use: +260
  • Manufacturer Product Name
    PTFE Tape 5490 50 mm x 10 m
  • Manufacturer Model
    5490
  • JAN Code
    4547452856053
  • Material
    Base Material/PTFE (Fluororesin), Adhesive/Silicone Type
  • Adhesiveness
    2.55N/10mm
  • Tensile Strength
    33.3N/10mm
  • Tape Thickness(mm)
    0.09
  • Features
    The back of the tape has a low coefficient of friction, making it unlikely to stick to adhesives or sticky objects.
  • Features 2
    Features outstanding heat resistance and chemical resistance.