(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Fluoro glass sheet 7-325-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fluoro glass sheet
Part Number: 7-325-01

Standard Unit Price: 383,122 IDR Special Price 383,122 IDR
Days to Ship: 8 Day(s) or more

Non-adhesive type and does not stick. Low friction and favorable sliding. Features outstanding chemical resistance.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specificationtitle

  • Product Type
    Sheet
  • Material
    Impregnated Glass Fluorine Resin
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    0.075
  • Heat Resistant Temperature(°C)
    -100~+260
  • Manufacturer Product Name
    Fluoro glass sheet 300x300 mm
  • Detailed Material
    PTFE (Tetrafluoroethylene) Impregnated Glass Cloth
  • Features
    Non-adhesive type and does not stick.
  • Features 2
    The low abrasion coefficient allows for favorable sliding. This product has excellent chemical resistance.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)