(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heating Gun

Heating Gun

Standard Unit Price:
1,858,330 IDR
Days to Ship :
8 Day(s) or more

This hot air adding device is for shrinkage, drying, adhesion, bending, and other processing using hot air. Local heating is possible using a separately purchased nozzle. The heater structure withstands extended use.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    260X75X190
  • Specifications
    Wind Speed 1250 m/min
  • Manufacturer Product Name
    Heating Gun 883-13
  • Manufacturer Model
    883-13
  • JAN Code
    4962615004032
  • Weight(g)
    Approximately 750
  • Power Supply
    AC100V50/60Hz
  • Power Consumption
    1000W
  • Maximum Temperature(°C)
    500°C
  • Power cord length
    1.9 m (2P Plug)
  • Features
    This hot air adding device is for shrinkage, drying, adhesion, bending, and other processing using hot air.
  • Features 2
    Local heating is possible using a separately purchased nozzle. The heater structure will tolerate extended use.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
1,858,330 IDR

Part Number : 6-479-06
Days to Ship 8 Day(s) or more
Standard Unit Price 1,858,330 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    260X75X190
  • Specifications
    Wind Speed 1250 m/min
  • Manufacturer Product Name
    Heating Gun 883-13
  • Manufacturer Model
    883-13
  • JAN Code
    4962615004032
  • Weight(g)
    Approximately 750
  • Power Supply
    AC100V50/60Hz
  • Power Consumption
    1000W
  • Maximum Temperature(°C)
    500°C
  • Power cord length
    1.9 m (2P Plug)
  • Features
    This hot air adding device is for shrinkage, drying, adhesion, bending, and other processing using hot air.
  • Features 2
    Local heating is possible using a separately purchased nozzle. The heater structure will tolerate extended use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)