(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fluororesin Mold Ladle

Fluororesin Mold Ladle

Standard Unit Price:
2,096,844 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Suitable also for transporting powder.
· A screw-in handle for extension with handle length of 1.2 m.
[Specifications]
· Material: PTFE (Tetrafluoroethylene)
· Heat resistant temperature: -200 to +280°C

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Scoop
  • Height(mm)
    95
  • Capacity(ml)
    250
  • Diameter(φ mm)
    70
  • Manufacturer Product Name
    Fluororesin Mold Ladle 036.250
  • Manufacturer Model
    036.250
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
2,096,844 IDR

Part Number : 5-5043-02
Days to Ship 8 Day(s) or more
Standard Unit Price 2,096,844 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scoop
  • Height(mm)
    95
  • Capacity(ml)
    250
  • Diameter(φ mm)
    70
  • Manufacturer Product Name
    Fluororesin Mold Ladle 036.250
  • Manufacturer Model
    036.250
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)