(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Artificial Leather Gloves, Size S/M/L

Artificial Leather Gloves, Size S/M/L

Standard Unit Price:
328,926 IDR-
Days to Ship :
8 Day(s) or more

AS ONE Artificial Leather Gloves, Size: Small/Medium/Large
Hands do not get tired easily and are suitable for detailed work.
Since the finger crotch is reinforced with pad, it is not easily damaged.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Artificial leather
  • Color
    Gray
  • Specification details
    Type with Velcro tape wrist, washable
  • Material
    Artificial leather
  • Features
    Hands will not get tired, and precision work is possible. Finger web area reinforced with padding, reducing the chance of injury.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Artificial Leather Glove 2968 L
  • Artificial Leather Glove 2968 M
  • Artificial Leather Glove 2968 S
  • Clear
Manufacturer Model Number

Refine by

  • 2968 L
  • 2968 M
  • 2968 S
  • Clear
JAN Code

Refine by

  • 4906554080030
  • 4906554080047
  • 4906554080054
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
Artificial Leather Glove 2968 L
2968 L
4906554080054
8 Day(s) or more
328,926 IDR

Part Number : 1-2623-01
Days to Ship 8 Day(s) or more
Standard Unit Price 328,926 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Artificial leather
  • Size
    L
  • Color
    Gray
  • Specification details
    Type with Velcro tape wrist, washable
  • Material
    Artificial leather
  • Manufacturer Product Name
    Artificial Leather Glove 2968 L
  • Manufacturer Model Number
    2968 L
  • JAN Code
    4906554080054
  • Features
    Hands will not get tired, and precision work is possible. Finger web area reinforced with padding, reducing the chance of injury.
1 Pair
M
Artificial Leather Glove 2968 M
2968 M
4906554080047
8 Day(s) or more
365,000 IDR

Part Number : 1-2623-02
Days to Ship 8 Day(s) or more
Standard Unit Price 365,000 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Artificial leather
  • Size
    M
  • Color
    Gray
  • Specification details
    Type with Velcro tape wrist, washable
  • Material
    Artificial leather
  • Manufacturer Product Name
    Artificial Leather Glove 2968 M
  • Manufacturer Model Number
    2968 M
  • JAN Code
    4906554080047
  • Features
    Hands will not get tired, and precision work is possible. Finger web area reinforced with padding, reducing the chance of injury.
1 Pair
S
Artificial Leather Glove 2968 S
2968 S
4906554080030
8 Day(s) or more
365,000 IDR

Part Number : 1-2623-03
Days to Ship 8 Day(s) or more
Standard Unit Price 365,000 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Artificial leather
  • Size
    S
  • Color
    Gray
  • Specification details
    Type with Velcro tape wrist, washable
  • Material
    Artificial leather
  • Manufacturer Product Name
    Artificial Leather Glove 2968 S
  • Manufacturer Model Number
    2968 S
  • JAN Code
    4906554080030
  • Features
    Hands will not get tired, and precision work is possible. Finger web area reinforced with padding, reducing the chance of injury.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)