(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Deerskin Gloves

Deerskin Gloves

Standard Unit Price:
993,157 IDR-
Days to Ship :
8 Day(s) or more

Deer Leather Gloves
For work.
It is soft and durable, and has an excellent fit.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Color
    Beige
  • Material
    Deerskin
  • Features
    Soft, durable, and has a nice fit.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Overall Length(mm)

Refine by

  • Approximately 215
  • Approximately 220
  • Clear
Apply

Refine by

  • For gentlemen
  • For women
  • Clear
Manufacturer Product Name

Refine by

  • Deerskin Gloves for Men
  • Deerskin Gloves for Women
  • Clear
Manufacturer Model Number

Refine by

  • For gentlemen
  • For women
  • Clear
JAN Code

Refine by

  • 4967366000029
  • 4967366000036
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Approximately 215
For women
Deerskin Gloves for Women
For women
4967366000029
8 Day(s) or more
1,015,429 IDR

Part Number : 1-6482-01
Days to Ship 8 Day(s) or more
Standard Unit Price 1,015,429 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Overall Length(mm)
    Approximately 215
  • Color
    Beige
  • Apply
    For women
  • Material
    Deerskin
  • Manufacturer Product Name
    Deerskin Gloves for Women
  • Manufacturer Model Number
    For women
  • JAN Code
    4967366000029
  • Features
    Soft, durable, and has a nice fit.
1 Pair
Approximately 220
For gentlemen
Deerskin Gloves for Men
For gentlemen
4967366000036
8 Day(s) or more
993,157 IDR

Part Number : 1-6482-02
Days to Ship 8 Day(s) or more
Standard Unit Price 993,157 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Overall Length(mm)
    Approximately 220
  • Color
    Beige
  • Apply
    For gentlemen
  • Material
    Deerskin
  • Manufacturer Product Name
    Deerskin Gloves for Men
  • Manufacturer Model Number
    For gentlemen
  • JAN Code
    4967366000036
  • Features
    Soft, durable, and has a nice fit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)