(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pig Skin Gloves, White

Pig Skin Gloves, White

Standard Unit Price:
304,244 IDR-
Days to Ship :
8 Day(s) or more

Quality pigskin is used. Highly flexible, and fits hands as they are used.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Color
    White
  • Specification details
    With reinforcements, neck velcro type
  • Material
    Pigskin
  • Manufacturer Model Number
    No.803
  • Features
    Quality pigskin is used. Highly flexible, and fits hands as they are used.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Overall Length(mm)

Refine by

  • 220
  • 225
  • 235
  • Clear
Manufacturer Product Name

Refine by

  • Pigskin leather gloves No.803 L
  • Pigskin leather gloves No.803 LL
  • Pigskin leather gloves No.803 M
  • Clear
JAN Code

Refine by

  • 4530153803006
  • 4530153803105
  • 4530153803303
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
M
220
Pigskin leather gloves No.803 M
4530153803105
8 Day(s) or more
337,500 IDR

Part Number : 2-2387-01
Days to Ship 8 Day(s) or more
Standard Unit Price 337,500 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    M
  • Overall Length(mm)
    220
  • Color
    White
  • Specification details
    With reinforcements, neck velcro type
  • Material
    Pigskin
  • Manufacturer Product Name
    Pigskin leather gloves No.803 M
  • Manufacturer Model Number
    No.803
  • JAN Code
    4530153803105
  • Features
    Quality pigskin is used. Highly flexible, and fits hands as they are used.
1 Pair
L
225
Pigskin leather gloves No.803 L
4530153803006
8 Day(s) or more
304,244 IDR

Part Number : 2-2387-02
Days to Ship 8 Day(s) or more
Standard Unit Price 304,244 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    L
  • Overall Length(mm)
    225
  • Color
    White
  • Specification details
    With reinforcements, neck velcro type
  • Material
    Pigskin
  • Manufacturer Product Name
    Pigskin leather gloves No.803 L
  • Manufacturer Model Number
    No.803
  • JAN Code
    4530153803006
  • Features
    Quality pigskin is used. Highly flexible, and fits hands as they are used.
1 Pair
LL
235
Pigskin leather gloves No.803 LL
4530153803303
8 Day(s) or more
337,500 IDR

Part Number : 2-2387-03
Days to Ship 8 Day(s) or more
Standard Unit Price 337,500 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    LL
  • Overall Length(mm)
    235
  • Color
    White
  • Specification details
    With reinforcements, neck velcro type
  • Material
    Pigskin
  • Manufacturer Product Name
    Pigskin leather gloves No.803 LL
  • Manufacturer Model Number
    No.803
  • JAN Code
    4530153803303
  • Features
    Quality pigskin is used. Highly flexible, and fits hands as they are used.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)