(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pig Skin Gloves, Beige

Pig Skin Gloves, Beige

Standard Unit Price:
222,951 IDR
Days to Ship :
8 Day(s) or more

They are extremely elastic and ideal for detailed work, fitting all the way to the fingertips. Features good breathability to prevent humidity.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Color
    Beige
  • Back Material
    Polyester
  • Manufacturer Model Number
    No.801
  • Features
    They are extremely elastic and ideal for detailed work, fitting all the way to the fingertips. They are very breathable, so they don't feel stuffy.
  • Palm material
    Pigskin
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Overall Length(mm)

Refine by

  • Approx. 200
  • Approximately 215
  • Approximately 220
  • Clear
Manufacturer Product Name

Refine by

  • Pigskin leather gloves No.801 L
  • Pigskin leather gloves No.801 LL
  • Pigskin leather gloves No.801 M
  • Clear
JAN Code

Refine by

  • 4530153801156
  • 4530153801255
  • 4530153801354
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
M
Approx. 200
Pigskin leather gloves No.801 M
4530153801156
8 Day(s) or more
222,951 IDR

Part Number : 2-2386-02
Days to Ship 8 Day(s) or more
Standard Unit Price 222,951 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    M
  • Overall Length(mm)
    Approx. 200
  • Color
    Beige
  • Back Material
    Polyester
  • Manufacturer Product Name
    Pigskin leather gloves No.801 M
  • Manufacturer Model Number
    No.801
  • JAN Code
    4530153801156
  • Features
    They are extremely elastic and ideal for detailed work, fitting all the way to the fingertips. They are very breathable, so they don't feel stuffy.
  • Palm material
    Pigskin
1 Pair
L
Approximately 215
Pigskin leather gloves No.801 L
4530153801255
8 Day(s) or more
222,951 IDR

Part Number : 2-2386-03
Days to Ship 8 Day(s) or more
Standard Unit Price 222,951 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    L
  • Overall Length(mm)
    Approximately 215
  • Color
    Beige
  • Back Material
    Polyester
  • Manufacturer Product Name
    Pigskin leather gloves No.801 L
  • Manufacturer Model Number
    No.801
  • JAN Code
    4530153801255
  • Features
    They are extremely elastic and ideal for detailed work, fitting all the way to the fingertips. They are very breathable, so they don't feel stuffy.
  • Palm material
    Pigskin
1 Pair
LL
Approximately 220
Pigskin leather gloves No.801 LL
4530153801354
8 Day(s) or more
222,951 IDR

Part Number : 2-2386-04
Days to Ship 8 Day(s) or more
Standard Unit Price 222,951 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    LL
  • Overall Length(mm)
    Approximately 220
  • Color
    Beige
  • Back Material
    Polyester
  • Manufacturer Product Name
    Pigskin leather gloves No.801 LL
  • Manufacturer Model Number
    No.801
  • JAN Code
    4530153801354
  • Features
    They are extremely elastic and ideal for detailed work, fitting all the way to the fingertips. They are very breathable, so they don't feel stuffy.
  • Palm material
    Pigskin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)