(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cowhide Gloves, Straight Type, No.707 White

Cowhide Gloves, Straight Type, No.707 White

Standard Unit Price:
343,648 IDR
Days to Ship :
8 Day(s) or more

Cow Leather Gloves Straight Type, No.707, White
For work.
Made of high-quality cow leather, the more you use it, the better it fits in your hand.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    L
  • Details Type
    Straight Type
  • Overall Length(mm)
    Approx. 225
  • Color
    White
  • Specification details
    No contact
  • Material
    Cattle Leather
  • Manufacturer Product Name
    Cattle Leather Handbag No.707 White
  • Manufacturer Model Number
    No.707 (White)
  • JAN Code
    4530153707007
  • Features
    Straight type, flexible, and easy to detach and attach.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s) or more
343,648 IDR

Part Number : 2-2380-01
Days to Ship 8 Day(s) or more
Standard Unit Price 343,648 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    L
  • Details Type
    Straight Type
  • Overall Length(mm)
    Approx. 225
  • Color
    White
  • Specification details
    No contact
  • Material
    Cattle Leather
  • Manufacturer Product Name
    Cattle Leather Handbag No.707 White
  • Manufacturer Model Number
    No.707 (White)
  • JAN Code
    4530153707007
  • Features
    Straight type, flexible, and easy to detach and attach.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)