(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Moisture Permeable Waterproof Gloves

Moisture Permeable Waterproof Gloves

Standard Unit Price:
170,154 IDR
Days to Ship :
Quote

With both waterproofing and moisture permeability, this product is less likely to become stuffy. Superior oil-resistance, detergent resistance, and softness.

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Details Type
    Temres
  • Overall Length(mm)
    270
  • Color
    Navy
  • Specification details
    Non-Slip Processed
  • Manufacturer Model Number
    No.281
  • Features
    As equipped with both the waterproofness and moisture permeability, this product is less likely to become stuffy. Superior in oil-resistance, detergent resistance, and softness.
  • Material of fiber part
    Nylon/PU (Polyurethane)
  • Material of resin portion
    PU (Polyurethane)
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Moisture Permeable Waterproof Gloves No.281 L
  • Moisture Permeable Waterproof Gloves No.281 M
  • Moisture Permeable Waterproof Gloves No.281 S
  • Clear
JAN Code

Refine by

  • 4901792011525
  • 4901792011532
  • 4901792011549
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
Moisture Permeable Waterproof Gloves No.281 S
4901792011525
Quote
170,154 IDR

Part Number : 1-1826-01
Days to Ship Quote
Standard Unit Price 170,154 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    S
  • Details Type
    Temres
  • Overall Length(mm)
    270
  • Color
    Navy
  • Specification details
    Non-Slip Processed
  • Manufacturer Product Name
    Moisture Permeable Waterproof Gloves No.281 S
  • Manufacturer Model Number
    No.281
  • JAN Code
    4901792011525
  • Features
    As equipped with both the waterproofness and moisture permeability, this product is less likely to become stuffy. Superior in oil-resistance, detergent resistance, and softness.
  • Material of fiber part
    Nylon/PU (Polyurethane)
  • Material of resin portion
    PU (Polyurethane)
1 Pair
M
Moisture Permeable Waterproof Gloves No.281 M
4901792011532
Quote
170,154 IDR

Part Number : 1-1826-02
Days to Ship Quote
Standard Unit Price 170,154 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    M
  • Details Type
    Temres
  • Overall Length(mm)
    270
  • Color
    Navy
  • Specification details
    Non-Slip Processed
  • Manufacturer Product Name
    Moisture Permeable Waterproof Gloves No.281 M
  • Manufacturer Model Number
    No.281
  • JAN Code
    4901792011532
  • Features
    As equipped with both the waterproofness and moisture permeability, this product is less likely to become stuffy. Superior in oil-resistance, detergent resistance, and softness.
  • Material of fiber part
    Nylon/PU (Polyurethane)
  • Material of resin portion
    PU (Polyurethane)
1 Pair
L
Moisture Permeable Waterproof Gloves No.281 L
4901792011549
Quote
170,154 IDR

Part Number : 1-1826-03
Days to Ship Quote
Standard Unit Price 170,154 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Details Type
    Temres
  • Overall Length(mm)
    270
  • Color
    Navy
  • Specification details
    Non-Slip Processed
  • Manufacturer Product Name
    Moisture Permeable Waterproof Gloves No.281 L
  • Manufacturer Model Number
    No.281
  • JAN Code
    4901792011549
  • Features
    As equipped with both the waterproofness and moisture permeability, this product is less likely to become stuffy. Superior in oil-resistance, detergent resistance, and softness.
  • Material of fiber part
    Nylon/PU (Polyurethane)
  • Material of resin portion
    PU (Polyurethane)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)