(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hood Mask Contamination Prevention Type

Hood Mask Contamination Prevention Type

Standard Unit Price:
553,846 IDR
Days to Ship :
Quote

Useful for preventing the falling of hair, eyebrows, and eyelashes. The flat shield reduces the feelings of weight and tightness experienced when wearing goggles.

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Replacement Parts
  • Size
    Configurable
  • Manufacturer Product Name
    Mask (Contamination Prevention Type) PA2380
  • Manufacturer Model Number
    PA2380
  • JAN Code
    4548311057086
  • Features
    Helps to prevent hair fall from the head, eyebrows and eyelashes. The flat shield reduces the feeling of weight and tightness experienced when wearing goggles.
  • Material
    Hood with brim, foreign matter mask: "Purita III" (Polyester 100%); flat shield hem: special film
  • Product Name
    Mask
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
553,846 IDR

Part Number : 8-5671-03
Days to Ship Quote
Standard Unit Price 553,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Replacement Parts
  • Size
    Configurable
  • Manufacturer Product Name
    Mask (Contamination Prevention Type) PA2380
  • Manufacturer Model Number
    PA2380
  • JAN Code
    4548311057086
  • Features
    Helps to prevent hair fall from the head, eyebrows and eyelashes. The flat shield reduces the feeling of weight and tightness experienced when wearing goggles.
  • Material
    Hood with brim, foreign matter mask: "Purita III" (Polyester 100%); flat shield hem: special film
  • Product Name
    Mask

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)