(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
FS Media Vial

FS Media Vial

Standard Unit Price:
3,888,154 IDR
Days to Ship :
Quote

[Specifications]
· It has excellent chemical resistance.
·Materials: Main Body: Borosilicate Glass; Lid: Polypropylene (PP); Packing: 4FSi

Basic Specifications

  • Product Type
    Vial
  • Capacity
    100ml
  • Manufacturer Product Name
    FS Media Vial T-100
  • Part Number
    T-100
  • Mouth Inner Diameter x Body Diameter x Total Height(mm)
    φ30.5Xφ47X85
  • Material
    Main unit/borosilicate glass, lid/PP (polypropylene), packing/4FSi
  • Features
    Features outstanding chemical resistance.
  • Internal Capacity
    1 Box (30 pcs)
Part Number
Internal Capacity

Refine by

  • 1 Box (30 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 pcs)
Quote
3,888,154 IDR

Part Number : 1-8416-02
Days to Ship Quote
Standard Unit Price 3,888,154 IDR
Quantity 1 Box (30 pcs)

Specificationtitle

  • Product Type
    Vial
  • Capacity
    100ml
  • Manufacturer Product Name
    FS Media Vial T-100
  • Part Number
    T-100
  • Mouth Inner Diameter x Body Diameter x Total Height(mm)
    φ30.5Xφ47X85
  • Material
    Main unit/borosilicate glass, lid/PP (polypropylene), packing/4FSi
  • Features
    Features outstanding chemical resistance.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)