(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cylindrical Tank

Cylindrical Tank

Standard Unit Price:
5,959,231 IDR-
Days to Ship :
Quote

The main body is thick, with excellent strength and heat resistance.

Basic Specifications

  • Product Type
    Large Tank
  • Features
    Thick main body with excellent strength and heat resistance. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable.
  • Other specifications
    USP Class, with Scale (Main Unit), FDA21CFR177-1520 Compliant Product (Main Unit)
  • Thickness
    4.7mm
  • Main Body Material
    HDPE (High Density Polyethylene)
  • Lid Material
    HDPE (High Density Polyethylene)
  • Liner Material
    PE (Polyethylene) Film
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 19L
  • 28L
  • 38L
  • 57L
  • 113L
  • Clear
Manufacturer Product Name

Refine by

  • Cylindrical Tank 11100-0030
  • Cylindrical Tank 11100-0015
  • Cylindrical Tank 11100-0010
  • Cylindrical Tank 11100-0007
  • Cylindrical Tank 11100-0005
  • Clear
Manufacturer Model Number

Refine by

  • 11100-0030
  • 11100-0015
  • 11100-0010
  • 11100-0007
  • 11100-0005
  • Clear
Diameter×Height(mm)

Refine by

  • φ280×380
  • φ300×460
  • φ330×510
  • φ330×690
  • φ460×760
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
19L
Cylindrical Tank 11100-0005
11100-0005
φ280×380
Quote
5,959,231 IDR

Part Number : 1-1857-01
Days to Ship Quote
Standard Unit Price 5,959,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Large Tank
  • Capacity
    19L
  • Manufacturer Product Name
    Cylindrical Tank 11100-0005
  • Manufacturer Model Number
    11100-0005
  • Diameter×Height(mm)
    φ280×380
  • Features
    Thick main body with excellent strength and heat resistance. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable.
  • Other specifications
    USP Class, with Scale (Main Unit), FDA21CFR177-1520 Compliant Product (Main Unit)
  • Thickness
    4.7mm
  • Main Body Material
    HDPE (High Density Polyethylene)
  • Lid Material
    HDPE (High Density Polyethylene)
  • Liner Material
    PE (Polyethylene) Film
1 pc.
28L
Cylindrical Tank 11100-0007
11100-0007
φ300×460
Quote
7,778,462 IDR

Part Number : 1-1857-02
Days to Ship Quote
Standard Unit Price 7,778,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Large Tank
  • Capacity
    28L
  • Manufacturer Product Name
    Cylindrical Tank 11100-0007
  • Manufacturer Model Number
    11100-0007
  • Diameter×Height(mm)
    φ300×460
  • Features
    Thick main body with excellent strength and heat resistance. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable.
  • Other specifications
    USP Class, with Scale (Main Unit), FDA21CFR177-1520 Compliant Product (Main Unit)
  • Thickness
    4.7mm
  • Main Body Material
    HDPE (High Density Polyethylene)
  • Lid Material
    HDPE (High Density Polyethylene)
  • Liner Material
    PE (Polyethylene) Film
1 pc.
38L
Cylindrical Tank 11100-0010
11100-0010
φ330×510
Quote
7,841,231 IDR

Part Number : 1-1857-03
Days to Ship Quote
Standard Unit Price 7,841,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Large Tank
  • Capacity
    38L
  • Manufacturer Product Name
    Cylindrical Tank 11100-0010
  • Manufacturer Model Number
    11100-0010
  • Diameter×Height(mm)
    φ330×510
  • Features
    Thick main body with excellent strength and heat resistance. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable.
  • Other specifications
    USP Class, with Scale (Main Unit), FDA21CFR177-1520 Compliant Product (Main Unit)
  • Thickness
    4.7mm
  • Main Body Material
    HDPE (High Density Polyethylene)
  • Lid Material
    HDPE (High Density Polyethylene)
  • Liner Material
    PE (Polyethylene) Film
1 pc.
57L
Cylindrical Tank 11100-0015
11100-0015
φ330×690
Quote
10,036,616 IDR

Part Number : 1-1857-04
Days to Ship Quote
Standard Unit Price 10,036,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Large Tank
  • Capacity
    57L
  • Manufacturer Product Name
    Cylindrical Tank 11100-0015
  • Manufacturer Model Number
    11100-0015
  • Diameter×Height(mm)
    φ330×690
  • Features
    Thick main body with excellent strength and heat resistance. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable.
  • Other specifications
    USP Class, with Scale (Main Unit), FDA21CFR177-1520 Compliant Product (Main Unit)
  • Thickness
    4.7mm
  • Main Body Material
    HDPE (High Density Polyethylene)
  • Lid Material
    HDPE (High Density Polyethylene)
  • Liner Material
    PE (Polyethylene) Film
1 pc.
113L
Cylindrical Tank 11100-0030
11100-0030
φ460×760
Quote
18,222,616 IDR

Part Number : 1-1857-05
Days to Ship Quote
Standard Unit Price 18,222,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Large Tank
  • Capacity
    113L
  • Manufacturer Product Name
    Cylindrical Tank 11100-0030
  • Manufacturer Model Number
    11100-0030
  • Diameter×Height(mm)
    φ460×760
  • Features
    Thick main body with excellent strength and heat resistance. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable. Main body is not required to be washed when used together with the liner. The liner is made of a reinforced film that is non-stretchable and unbreakable.
  • Other specifications
    USP Class, with Scale (Main Unit), FDA21CFR177-1520 Compliant Product (Main Unit)
  • Thickness
    4.7mm
  • Main Body Material
    HDPE (High Density Polyethylene)
  • Lid Material
    HDPE (High Density Polyethylene)
  • Liner Material
    PE (Polyethylene) Film

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)