(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tosron Carry

Tosron Carry

Standard Unit Price:
4,735,847 IDR
Days to Ship :
Quote

Basic Specifications

  • Product Type
    Sealed Tank, Bucket
  • Size(mm)
    300×300×700
  • Other
    Option
  • Manufacturer Product Name
    Tosron Carry, With Handle
  • JAN Code
    4560111776141
  • Features
    Tosron airtight tanks (SN-13, SN-20) can be easily transported. Low loading surface and low center of gravity. Has a stopper rod to prevent the Tosron airtight tanks from slipping off. The handle allows easy operations. Loading surface has superior chemical resistance.
  • Footnotes
    Note that SN-4 can be unstable due to the small outside diameter of its bearing surface. The hermetically sealed Tosron tank is not included.
  • Caster
    φ50mm
  • Handle Height
    620mm
  • Load Surface Material
    PVC (Polyvinyl Chloride Resin)
  • Material of Handle
    Steel Pipe Chemical-Resistant Coating
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
Quote
4,735,847 IDR

Part Number : 4-1032-01
Days to Ship Quote
Standard Unit Price 4,735,847 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealed Tank, Bucket
  • Size(mm)
    300×300×700
  • Other
    Option
  • Manufacturer Product Name
    Tosron Carry, With Handle
  • JAN Code
    4560111776141
  • Features
    Tosron airtight tanks (SN-13, SN-20) can be easily transported. Low loading surface and low center of gravity. Has a stopper rod to prevent the Tosron airtight tanks from slipping off. The handle allows easy operations. Loading surface has superior chemical resistance.
  • Footnotes
    Note that SN-4 can be unstable due to the small outside diameter of its bearing surface. The hermetically sealed Tosron tank is not included.
  • Caster
    φ50mm
  • Handle Height
    620mm
  • Load Surface Material
    PVC (Polyvinyl Chloride Resin)
  • Material of Handle
    Steel Pipe Chemical-Resistant Coating